Overview of address ranges

The following table shows the dependency of the address ranges on the device type:

Device type

Data width

Address range

Binary devices

4 DI/4 DO

1 – 3

A/B device

4 DI/4 DO

8 DI/8 DO

1A – 31A or 1B – 31B

Double deviceIncludes an A device and B device in one drive.

4 DI/4 DO

8 DI/8 DO

1A – 31A and 1B – 31BThe A device and the B device in one drive have the same numeric device address.

INFORMATION

In an unaddressed state (address 0), the double device only reports to the network with the device profile of the A device. Only after a numeric address has been assigned will both devices be visible on the network with this address and the respective extended address "A" or "B".
For more information, refer to chapter Double device.

INFORMATION

If the DIP switch position for setting the device type is changed on an SEW‑EURODRIVE inverter that has already been addressed, the addressing is reset to 0 (not addressed). This prevents incompatible address settings.