PE connection to devices with hoop guard

The optional hoop guard is used to protect the connectors on the electronics cover. Do not remove the guard bracket.

  1. Connect the PE cable to the guard bracket according to the following figure.
  2. WARNING! Electric shock due to faulty PE connection. Death or serious injury. Install the PE cable on the hoop guard as follows (tightening torque of the screw: 2.0 – 2.4 Nm).

Recommendation:

Mounting with forked cable lugUse the specified material for the assembly that is included in the accessory bag.

Permitted for all cross sections

Mounting with solid connecting wireUse the specified material for the assembly that is included in the accessory bag.

Permitted for cross section
up to max. 2.5 mm2

[1]

Install the PE connection cable between the washer and the guard plate.

[2]

Forked cable lug suitable for M5 PE screws