PE connection to devices with a lifting eye
The handle is only used to transport the unit. The handle is not required for operation.
- Remove the lifting eye. Store the lifting eye for future service work.
- Fit the PE connection cable to the connection box in accordance with the following figures (screw tightening torque: 2.0 – 2.4 Nm).
Impermissible assembly Using a conductor end sleeve or using a straight, rigid core is not permitted. | Recommendation: Mounting with forked cable lugUse the specified material for the assembly that is included in the accessory bag. Permitted for all cross sections | Mounting with solid connecting wireUse the specified material for the assembly that is included in the accessory bag. Permitted for cross sections up to max. 2.5 mm2 |
|---|---|---|
|
|
|
[1] | Install the PE connection cable between both U-shaped mounting panels. |
[2] | Incorrect installation sequence |
[3] | Forked cable lug suitable for M5 PE screws |