Installing the included engineering plug connector X4142
SEW‑EURODRIVE supplies the engineering plug connector X4142 in some cases in an accessory bag (part number: 28273273) with the drive unit. In this case, install the engineering plug connector X4142 to the connection box of the drive unit as follows:
- It is essential that you observe the startup instructions.
- Switch off the voltage supply and wait for at least 5 minutes.
- Loosen the screws and remove the electronics cover from the connection box.
- Plug in the plug connector RJ10 from outside through one of the permitted cable bushing bores (for the permitted positions, see chapter "Plug connector positions"). Push the cable completely into the connection box.
- Screw plug connector M12 into the cable bushing bore. Tighten the nut of the M12 plug connector (tightening torque: 6 Nm).
- Insert the RJ10 plug connector into plug connector X31 in the connection box. The following figure shows an example of the cable routing:
- Plug the electronics cover onto the connection box. Screw on the electronics cover with 4 screws (tightening torque: 6 Nm).

