Connection via interface adapter USM21A
The USM21A interface adapter is used to connect the PC and the engineering interface of the device.
The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.
You need the following components for the connection:
Component | Part number |
|---|---|
USM21A interface adapter The following connection cables are included in the delivery:
| 28231449 |
Connection cable RJ10/M12 (USK15A) For connection to the engineering interface X4142
| 28139038 |
Retrofit set M12 engineering interface X4142 M12 SPEEDCON, 5-pin, B-coded, female | 28273273 |
Additional information