Input (3000 minˉ¹ speed class)
MOVIMOT® advanced | DR2C.. | ||||
|---|---|---|---|---|---|
71MS4 | 71M4 | 71M4 | 80MK4 | ||
Size of electronics cover | Size 1
| Size 1
| |||
Electronics cover (inverter) | ..0032.. | ..0040.. | ..0055.. | ..0055.. | |
Nominal line voltage AC | Vline | 3 × AC 380 – 500 V | |||
Nominal line current AC | Iline | 2.9 A | 3.5 A | 4.4 A | 4.7 A |
Line frequency | fline | 50 – 60 Hz ±5% | |||

