Connection cable

The following cable is available for connecting the external braking resistors:

Device

Connection cables

Length

Braking resistor

MOVIMOT® advanced

MOVIMOT® performance

MOVIGEAR® performance

MOVIMOT® flexible

Part number: 13230409 This cable is intended exclusively for the power connection. For braking resistors with a thermo contact (-T), you must also connect a cable for evaluating the thermo contact. For additional information, refer to the data sheet of the braking resistor.

Type: LEONI LEC 001637 4Gx2.5 mm2,

shielded, halogen-free

(cable roll)

30 m

BW150-006-T

BW100-009-T

BW068-006-T These braking resistors are not permitted in conjunction with MOVIGEAR® performance.

BW068-012-T These braking resistors are not permitted in conjunction with MOVIGEAR® performance.

BW050-008-01 These braking resistors are not permitted in conjunction with MOVIGEAR® performance.

BW033-012-01 These braking resistors are not permitted in conjunction with MOVIGEAR® performance.