Technical data

AS-Interface

External electronics supply

AS-Interface: 29.5 – 31.6 V (AS-Interface power supply unit according to EN 50295)

IE AS-Interface: ≤ 50 mA (typically 30 mA at 30 V)

Control input

Pin AS+: Connection of the AS-interface data line

Pin AS- : Connection of the AS-interface data line