Screw plug / control knob potentiometer
The following table shows the rotary knob and screw plug optionally available from SEW-EURODRIVE:
Screw fitting type | Image | Contents | Size | Tightening torqueThe specified torques must be adhered to with a tolerance of ±10%. | Part number |
|---|---|---|---|---|---|
MBK11A control knob NOTICE Devices with a control knob have degree of protection IP54. |
| 1 piece | M24 × 1.5 | 2.5 Nm | 28230035 |
Hexagon head screw plug for potentiometer (stainless steel) |
| 10 pieces | M24 × 1.5 | 6.8 Nm | 18241077 |