Cable bushing M16
The following figure shows possible plug connector positions:
Plug connector | Not together at a position with the plug connector: | |||
---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X5504 | yellow | STOPlug connectors X5504 and X5505 can only be ordered together. (3-wire connection) | X, 2 or 3 |
|
X5505 | yellow |
(3-wire connection) | X, 2 or 3 |
|
X1523 | light gray | DC 24 V backup voltage – inputPlug connector X1523 can also be ordered separately (i.e. without plug connector X2313). | X, 2 or 3 |
|
X2313 | light gray | X, 2 or 3 |
| |
X4142 | Red | X, 2 or 3 |
| |
- | - | [1] Optional pressure compensation | X or 2 |
|
- | - | [2] Optional connection for equipotential bonding | X or 2 |
|