Cable bushing M25
The following figure shows possible plug connector positions:

The position of the cable bushings depends on the position of the decentralized inverter.
Plug connector | Not together at a position with the plug connector: | |||
|---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X1203_1 | Black | AC 400 V connectionPlug connector X1203_1 can also be ordered separately (i.e. without plug connector X1203_2). | X, 2 or 3 |
|
X1203_2 | Black | X, 2 or 3 |
| |
X1206 | – | X, 2 or 3 |
| |
X1207 | Black | X, 2 or 3 |
| |
X1216 | Black/green | PA hybrid connection (IN)Plug connector X1216 can also be ordered separately (i.e. without plug connector X2327). AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X2327 | Black/green |
AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X1217 | – |
AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X1121 | Gray/green | PAC hybrid connection (IN)Plug connector X1121 can also be ordered separately (i.e. without plug connector X2326). AC 400 V, DC 24 V backup voltage and Ethernet | X, 2 or 3 |
|
X2326 | Gray/green |
AC 400 V, DC 24 V backup voltage and Ethernet | X, 2 or 3 |
|
