Cable cross section 4.0 mm2
PAC connection for AC 400 V and DC 24 V backup voltage and Ethernet (IN)
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 28129318 | HELUKABEL® Li9YYö | Variable | 4.0 mm2 AC 500 V | |||
M23, male, | Connection cable/extension cable | M23, female, coding ring: gray/green | ||||
CE/UL: 28127536 | HELUKABEL® Li9YYö | Variable | 4.0 mm2 AC 500 V | |||
Open | Connection cable | M23, female, coding ring: gray/green | ||||
CE/UL: 28113853 | HELUKABEL® LiY11YHF | Variable | 4.0 mm2 / AC 500 V | |||
M23, coding ring: gray/green, male | Connection cable/extension cable | M23, coding ring: gray/green, female | ||||
CE/UL: 28127501 | HELUKABEL® | Variable | 4.0 mm2 / AC 500 V | |||
Open | Connection cable | M23, coding ring: gray/green, female |