General information
Safety notes for MOVIMOT® performance
Product description
Technical data
Project planning for the drive unit
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection and maintenance
Address list
General information
loading...
Safety notes for MOVIMOT® performance
loading...
Product description
loading...
Technical data
loading...
Project planning for the drive unit
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
Installation planning taking EMC aspects into account
Equipotential bonding at the connection box
Installation instructions
Installation topologies
MOVIMOT® performance DFC terminal assignment
Connection variants functional safety
MOVIMOT® performance DFC connection diagram
Cable routing and cable shielding
EMC cable glands
Bulk cable
Plug connectors
Optional plug connector assignment
Assignment of the plug connectors at the connection unit
Plug connector assignment at the electronics cover
PC connection
Installation planning taking EMC aspects into account
loading...
Installation instructions
loading...
Installation topologies
loading...
MOVIMOT® performance DFC terminal assignment
loading...
Connection variants functional safety
loading...
Cable routing and cable shielding
loading...
EMC cable glands
loading...
Bulk cable
loading...
Plug connectors
loading...
Optional plug connector assignment
X1203_1 and X1203_2: AC 400 V connection
X1206: AC 400 V connection (IN)
X2242: AC 400 V connection (OUT)
X1207: AC 400 V connection (IN)
X1216: PA connection for AC 400 V and 24 V backup voltage (IN)
X2327: PA connection for AC 400 V and 24 V backup voltage (OUT)
X1217: PA connection for AC 400 V and 24 V backup voltage (IN)
X2328: PA connection for AC 400 V and 24 V backup voltage (OUT)
X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)
X2326: PAC connection for AC 400 V and DC 24 V backup voltage (OUT)
X5504: STO (3 cores)
X5505: STO (3 cores)
X1523: DC 24 V backup voltage, input
X2313: DC 24 V output backup voltage
X4142: Engineering interface
X1203_1 and X1203_2: AC 400 V connection
loading...
X1216: PA connection for AC 400 V and 24 V backup voltage (IN)
loading...
X2327: PA connection for AC 400 V and 24 V backup voltage (OUT)
loading...
X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)
Connection cables
Connection of cables with open end
Connection cables
Cable cross section 2.5 mm2
Cable cross section 4.0 mm2
X2326: PAC connection for AC 400 V and DC 24 V backup voltage (OUT)
loading...
X5504: STO (3 cores)
loading...
X5505: STO (3 cores)
loading...
X1523: DC 24 V backup voltage, input
loading...
X2313: DC 24 V output backup voltage
loading...
X4142: Engineering interface
loading...
Assignment of the plug connectors at the connection unit
loading...
Plug connector assignment at the electronics cover
loading...
PC connection
loading...
Startup
loading...
Operation
loading...
Service
loading...
Inspection and maintenance
loading...
Connection cables
Additional information
Cable cross section 2.5 mm2
Cable cross section 4.0 mm2
❮
❯
MOVIMOT® performance DFC
Language
Deutsch
English
汉语
Brasileiro
Español
SEW-EURODRIVE
Home
Electrical installation
Optional plug connector assignment
X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)
Connection cables