Drive behavior when STO is activated before standstill (rotational speed = "0")
NOTICE
Danger due to incorrect parameter settings
If the parameter With STO brake apply/Activate DynaStop® = "1", (path: Functions > Drive functions > FCB01 output stage inhibit > Brake/DynaStop®), the DynaStop® function can be activated outside the permissible operating range. This can cause high torque loads / high motor currents, which may damage the drive unit and the application.
Possible damage to property.
- Use the factory settings or recommended settings.
If STO is activated before the speed "0" is reached, the DynaStop® function will behave in accordance with the setting of parameter Apply brake/DynaStop® in STO state (Path: Functions > Drive functions > FCB 01 Output stage inhibit > Brake/DynaStop®):
Index | Parameter | Setting | Meaning |
|---|---|---|---|
8501.3 | Apply brake/activate DynaStop® in STO state (Path: Functions > Drive functions > FCB01 Output stage inhibit > Brake/DynaStop®) | 0 (no) | The DynaStop® status remains unchanged when STO is activated.
|
1 (yes) | DynaStop® is activated (not safety-related) when STO is activated.
|
Recommended setting/factory setting |
The following figure shows the behavior when STO is activated before rotational speed "0" is reached:

[1] |
| Parameter: Apply brake/activate DynaStop® in STO state = "0" (no) factory setting |
[2] |
| Parameter: Apply brake/activate DynaStop® in STO state = "1" (yes) (Path: Functions > Drive functions > FCB01 Output stage inhibit > Brake/DynaStop®) |
t | Time | |
t1 | Point of time when deceleration ramp is initiated | |
t2 | Point of time when STO is triggered | |
Δt | Time span between initiating the deceleration ramp and STO | |
Safe time delay range | ||
Range with active, safety-related STO function |
Activating the STO function during the deceleration ramp aborts controlled deceleration:
Possible reasons for premature activation of STO:
- Deceleration time Δt too short
- Extension of the deceleration ramp when the current limit is reached, e.g. due to too high load