Data for drive selection/designation
Certain data is required to be able to precisely define the components for your drive. These include:
Data for drive selection/designation | ||
---|---|---|
Gear unit | ||
i | Gear unit ratio |
|
imin | Ideal gear unit ratio |
|
Torques | ||
MA | Peak torque of the motor | Nm |
MN | Nominal motor torque | Nm |
Mn | Required application torque in the nth travel section | Nm |
MG | Required application torque with consideration of the efficiency | Nm |
Meff | Effective (thermally equivalent S1) torque | Nm |
Mmax | Maximum required application torque | Nm |
Ma max | Maximum output torque of the gear unit | Nm |
Mmax Motor | Maximum required application torque calculated on the basis of the motor shaft | Nm |
Mar | Retrodriving torque | Nm |
MDSP | Maximum torque DynaStop® | Nm |
Rotational speeds | ||
na | Output speed | min-1 |
ne | Motor speed | min-1 |
nN | Nominal motor speed | min-1 |
nmin | Minimum required application speed | min-1 |
nmax | Maximum required application speed | min-1 |
na min | Minimum output speed | min-1 |
na max | Maximum output speed | min-1 |
nmin Motor | Minimum required application speed calculated on the basis of the motor shaft | min-1 |
nmax Motor | Maximum required application speed calculated on the basis of the motor shaft | min-1 |
nDSP | Motor shaft speed at MDSP | min-1 |
Other information | ||
tn | Duration of the nth travel section | s |
ηL ηload ηapp | Load efficiency | |
W | Mean braking work | J |
Pbrake | Mean regenerative power during deceleration | W |
D | Diameter of the driven roller | m |
IP.. | Degree of protection to ISO 20653 | |
H | Installation altitude above sea level | m |
ϑamb | Ambient temperature | °C |