Control word 1
Control word 1 – Cyclic data bits of the AS-Interface | ||||
---|---|---|---|---|
DO (AS- | PA1PA data word 1 (Device) | Function | Usable data width of the AS-interface | |
DO 0 | 0 | Positive direction of rotation | 4 bits | 8 bits |
DO 1 | 1 | Negative direction of rotation | ||
DO 2 | 2 | Potentiometer f2 | ||
DO 3 | 3 | Output stage enable/fault reset | ||
DO 4 | 4 | Fixed speed setpoint bit 0 |
| |
DO 5 | 5 | Fixed speed setpoint bit 1 | ||
DO 6 | 6 | FCB 13 Stop at application limit | ||
DO 7 | 7 | Release brake/deactivate DynaStop® with FCB 01 | ||
– | 8 | No function | ||
– | 9 | No function | ||
– | 10 | No function | ||
– | 11 | No function | ||
– | 12 | No function | ||
– | 13 | No function | ||
– | 14 | No function | ||
– | 15 | No function |