Example
The drive unit has the following consumer:
- Basic requirement of electronics cover size 1 (-210 mA).
- MOVILINK® DDI encoder (-120 mA)
- Keypad (-50 mA),
- The STO is internally jumpered in the inverter (-20 mA).
Without an external 24 V supply, 420 mA are still available for the digital inputs and outputs after deducting the basic requirement and the electricity requirement of the consumer.
820 mA - 210 mA - 120 mA - 50 mA - 20 mA = 420 mA
If the connected consumers require more current, you must externally supply the drive unit with 24 V. Do not exceed the maximum permissible current with an external supply.