General

MOVIGEAR® performance

MGF..

2-..-C

4-..-C

4-..-C/XT

Torque class

200 Nm

400 Nm

Size of electronics cover

Size 1
without cooling fins

Size 1
with cooling fins

Power section nominal power loss

PV

16 W

27 W

45 W

No. of times power may be switched on/off

1 × per minute

Minimum switch-off time for power off

10 s

Operating mode

S1, DB (EN 60034-1)

Type of cooling

Natural cooling

Signaling functions

Display elements to indicate the device state

Required preventive measure

Grounding of the device

Current carrying capacity of terminals

See chapter:

Interference immunity

EN 61800-3, 2. Environment (industrial environment)

Interference emission

EN 61800-3 category C3

No EMC category is specified for IT systems.

Mass

See chapter "Technical data" > Torque characteristics