Brake chopper and braking resistor
MOVIGEAR® performance | MGF.. | |||
---|---|---|---|---|
2-..-C | 4-..-C | 4-..-C/XT | ||
Torque class | 200 Nm | 400 Nm | ||
Size of electronics cover | Size 1 | Size 1 | ||
Minimum braking resistance | RBWmin | 100 Ω | ||
Brake chopper continuous power | 550 W | 900 W | 900 W | |
Brake chopper peak power | 3.8 kVA | 5.9 kVA | 7.6 kVA |