X4233_2: EtherCAT®/SBusPLUS interface, OUT
The following table provides information about this connection:
Function |
---|
EtherCAT®/SBusPLUS interface, OUT |
Connection type |
---|
M12, 4‑pin, female, D‑coded, color: black |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | TX+ | Transmit line (+) |
2 | RX+ | Receive line (+) |
3 | TX- | Transmit line (-) |
4 | RX- | Receive line (-) |
INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this type of plug connector.
SEW-EURODRIVE recommends using industrial Ethernet cables/CAT 5e EtherCAT® cable, 4-core for this connection.