Selecting the MOVIGEAR® performance drive unit
Observe the following points when selecting the MOVIGEAR® performance drive unit:
- Which torque class (size) is required?
- Requirement: The maximum possible starting torque of the MOVIGEAR® performance drive unit must be higher than the maximum application torque:
- The application calculations result in a maximum application torque during startup of Mmax = 145 Nm.
- MGF..2-..-C drive units with i > 10.37 meet these requirements.
- Result: A MOVIGEAR® performance drive unit of torque class MGF..2 is selected.
- Selecting the gear ratio with output speed:
- Requirement: The application calculations result in an output speed of na = 50 min-1. To achieve a high setting range and an optimum efficiency, the required output speed should be achieved as precisely as possible at an input speed of ne = 2000 min-1.
- Result: The drive with a gear ratio of itot = 37.24 and an output speed of na = 53.7 at ne= 2000 min-1 is selected from the tables in the product manual > chapter "Technical data" > Torque characteristics.
MGF..2-..-C | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
na | na | Ma | Mapk | Ma | itot | Mass | |||||
at ne= | at ne= | at ne= | at ne= | at ne= | at ne= 2000 | ||||||
min-1 | min-1 | Nm | Nm | Nm | Nm | Nm | kg | ||||
2- | 14.8 | 593.5 | 14 | 41 | 30 | 22 | 65 | 3.37 | 16 | ||
... | ... | ... | ... | ... | ... | ... | ... | ||||
... | ... | ... | ... | ... | ... | ... | ... | ||||
... | ... | ... | ... | ... | ... | ... | ... | ||||
3- | 1.8 | 71.3 | 112 | 220 | 220 | 185 | 330 | 28.07 |
| 17 | |
1.5 | 60.6 | 132 | 220 | 220 | 218 | 330 | 33.02 |
| |||
1.3 | 53.7 | 149 | 220 | 220 | 220 | 330 | 37.24 | ||||
1.2 | 47.4 | 169 | 220 | 220 | 220 | 330 | 42.19 |
| |||
1.1 | 44.4 | 180 | 220 | 220 | 220 | 330 | 45.03 |
| |||
1.0 | 38.8 | 200 | 220 | 220 | 220 | 330 | 51.51 |
| |||
0.9 | 36.2 | 200 | 220 | 220 | 220 | 330 | 55.25 |
|
- Check the setting range and minimum speed
- Setting range 5 m/min: 22 m/min ≈ 1:4.4.
- The standard control range of 1:50 is thereby sufficient. The option /AZ1Z (multi-turn encoder with MOVILINK® DDI connection) must not be selected.
- na at ne 40 min-1 = 1.1 min-1 < nmin = 11.4 min-1.
- Thermal check of the MOVIGEAR®:
- Requirement: To avoid any thermal problems, the effective torque of the application must be less than the continuous output torque of the MOVIGEAR® drive unit:
- Based on the application calculation, the effective torque is Meff = 45.1 Nm. The continuous output torque of the selected MOVIGEAR® drive unit amounts to Ma at ne 2000 min-1 = 149 Nm.
- Take any power-reducing factors into consideration (derating for installation altitude and ambient temperature).
- Result: The requirements are met.
- Checking the braking resistor
- Calculation of the regenerative power when decelerating:
- Proceed according to chapter "Regenerative current-carrying capacity of the integrated braking resistor".