Current-carrying capacity

The following figure shows the mounting positions of the MOVIGEAR® performance drive unit with mounting kit:

BW100-001/.../...

Current-carrying capacity at % cdf in W

ED

M1

[1]

M2

[2]

M3

[3]

M4

[4]

M5/M6

[5] / [6]

100%

100

100

100

100

100

50%

150

150

150

150

150

25%

250

250

250

250

250

12%

300

300

300

300

300

6%

500

500

500

500

500

cdf = Cyclic duration factor of the braking resistor in relation to a cycle duration TD ≤ 120 s

BW100-002/.../...

Current-carrying capacity at % cdf in W

ED

M1

[1]

M2

[2]

M3

[3]

M4

[4]

M5/M6

[5] / [6]

100%

200

200

200

160

160

50%

300

300

300

240

240

25%

500

500

500

400

400

12%

600

600

600

480

480

6%

1000

1000

1000

800

800

cdf = Cyclic duration factor of the braking resistor in relation to a cycle duration TD ≤ 120 s