MOVIGEAR® classic

MOVIGEAR® classic

Description

Drive unit consisting of gear unit and synchronous motor (can be combined with electronics close to the motor or control cabinet technology from the MOVI-C® modular automation system).

Output speed range

At ne = 2000 min-1

  • MGF..1-DSM-C: 35.7 – 555 min-1
  • MGF..2-DSM-C: 36.2 – 593 min-1
  • MGF..4-DSM-C, MGF..4-DSM-C/XT: 35.4 – 566 min-1

Recommended inverter combinations

In connection with MOVIDRIVE® modular, MOVIDRIVE® system, and MOVIDRIVE® technology or the decentralized inverter MOVIMOT® flexible.

  • MGF..1-DSM-C with inverter nominal output current 2.0 A
  • MGF..2-DSM-C with nominal inverter output current 2.0 A
  • MGF..4-DSM-C with nominal inverter output current 4.0 A
  • MGF..4-C-DSM-C/XT with nominal inverter output current 5.5 A

Alternatively, MOVITRAC® LTP-B (380 V – 480 V) can also be used.