MOVIGEAR® performance

MOVIGEAR® performance

Description

Drive unit consisting of synchronous motor, gear unit, and decentralized inverter

Overload capacity

Up to 300%

Power rating

  • MGF..2-C: 200 Nm torque, up to 0.8 kW nominal power
  • MGF..4-C: 400 Nm torque, up to 1.5 kW nominal power
  • MGF..4-C/XT: 400 Nm torque with extended continuous torque, nominal power of up to 2.1 kW

Output speed range

Speed control range 1:40 (without encoder)

  • MGF..2-C: 0.9 – 593 min-1
  • MGF..4-C, MGF..4-C/XT: 0.9 – 566 min-1

Speed control range 1:2000 (with encoder)

  • MGF..2-C: 0.02 – 593 min-1
  • MGF..4-C, MGF..4-C/XT: 0.02 – 566 min-1

Options

  • Digital Interface (MOVILINK® DDI) /DI
  • Multi-turn absolute encoder /AZ1Z
  • Electrodynamic retarding function DynaStop® /DSP
  • Plug connector /IV
  • Pressure compensation fitting electronics /PE
  • Integrated braking resistor /BW1
  • For more options, see MOVI-C® decentralized inverter options