General
MOVIGEAR® performance | MGF.. | |||
---|---|---|---|---|
2-..-C | 4-..-C | 4-..-C/XT | ||
Torque class | 200 Nm | 400 Nm | ||
Size of electronics cover | Size 1 | Size 1 | ||
Power section nominal power loss | PV | 16 W | 27 W | 45 W |
No. of times power may be switched on/off | 1 × per minute | |||
Minimum switch-off time for power off | 10 s | |||
Operating mode | S1, DB (EN 60034-1) | |||
Type of cooling | Natural cooling | |||
Signaling functions | Display elements to indicate the device state | |||
Required preventive measure | Grounding of the device | |||
Current carrying capacity of terminals | See chapter:
| |||
Interference immunity | EN 61800-3, 2. Environment (industrial environment) | |||
Interference emission | EN 61800-3 category C3 No EMC category is specified for IT systems. | |||
Mass | See chapter "Technical data" > Torque characteristics |