Electronics data – Safety sub-function
The table below shows the technical data for the drive unit relating to the integrated safety technology.
The safe digital inputs comply with type 3 according to IEC 61131‑2.
Reference potential for the F_STO_P1 and F_STO_P2 is F_STO_M (contact at terminal X9:11).
Terminal designation | General electronics data | ||||
---|---|---|---|---|---|
Safety contact STO | X9 | ||||
Electrical data of inputs F_STO_P1, F_STO_P2 |
| Minimum | Typical | Maximum | |
Input voltage range | X9:1 and X9:21 | DC -3 V | DC 24 V | DC 30 V | |
Input capacitance against STO_M |
| – | 300 pF | 500 pF | |
Input capacitance against GND |
| – | 300 pF | 500 pF | |
Power consumption at DC 24 V | F_STO_P1 |
| – | 150 mW | 200 mW |
F_STO_P2 |
| – | 150 mW | 200 mW | |
SumEach drive unit always requires a power consumption of 300 mW. |
| – | 300 mW | 400 mW | |
Input voltage for ON status (STO) |
| DC 11 V | – | – | |
Input voltage for OFF status (STO) |
| – | – | DC 5 V | |
Permitted leakage current of the external safety controller |
| – | – | 1 mA | |
Technical data |
| ||||
Time from disconnecting the safety voltage until deactivation of the rotating field |
| – | 1.5 ms | 10 ms 2 msOnly when a safety card by SEW‑EURODRIVE is used | |
Time from connecting the safety voltage until activation of the rotating field |
| – | – | 110 ms |