Digital inputs
Digital inputs | ||
---|---|---|
Number of inputs | 4 | |
Input type | PLC-compatible according to EN 61131‑2 (digital inputs type 3) DI01 – DI04: Ri ≈ 4.5 kΩ, sampling cycle ≤ 2 ms DI03/DI04: HTL encoder connection, maximum 120 kHz DI03: Master frequency input, maximum 120 kHz Signal level | |
DC +11 to +30 V | = "1" = contact closed | |
DC -3 to +5 V | = "0" = contact open | |
Sensor/actuator supply | DC 24 V according to EN 61131-2, External-voltage proof and short-circuit proof | |
Maximum cable length | 30 m | |
Permitted total current for internal supply | 100 mA (total of all connected sensors/actuators, maximum individual load: 100 mA) | |
Permitted total current for external supply | 100 mA (total of all connected sensors/actuators, maximum individual load: 100 mA) |