Address list
Argentina | |||
---|---|---|---|
Assembly Sales |
Buenos Aires |
SEW EURODRIVE ARGENTINA S.A. Ruta Panamericana Km 37.5, Lote 35 (B1619IEA) Centro Industrial Garín Prov. de Buenos Aires | Tel. +54 3327 4572-84 Fax +54 3327 4572-21 http://www.sew-eurodrive.com.ar sewar@sew-eurodrive.com.ar |
Australia | |||
---|---|---|---|
Assembly Sales Service |
Melbourne |
SEW-EURODRIVE PTY. LTD. 27 Beverage Drive Tullamarine, Victoria 3043 | Tel. +61 3 9933-1000 Fax +61 3 9933-1003 http://www.sew-eurodrive.com.au enquires@sew-eurodrive.com.au |
|
Sydney |
SEW-EURODRIVE PTY. LTD. 9, Sleigh Place, Wetherill Park New South Wales, 2164 | Tel. +61 2 9725-9900 Fax +61 2 9725-9905 enquires@sew-eurodrive.com.au |
Austria | |||
---|---|---|---|
Assembly Sales Service |
Vienna |
SEW-EURODRIVE Ges.m.b.H. Richard-Strauss-Straße 24 1230 Wien | Tel. +43 1 617 55 00-0 Fax +43 1 617 55 00-30 http://www.sew-eurodrive.at sew@sew-eurodrive.at |
Bangladesh | |||
---|---|---|---|
Sales |
Bangladesh |
SEW-EURODRIVE INDIA PRIVATE LIMITED 345 DIT Road East Rampura Dhaka-1219, Bangladesh | Tel. +88 01729 097309 salesdhaka@seweurodrivebangladesh.com |
Belarus | |||
---|---|---|---|
Sales |
Minsk |
Foreign unitary production enterprise SEW-EURODRIVE Novodvorskij village council 145 223016, Minsk region | Tel. +375 17 319 47 56 / +375 17 378 47 58 Fax +375 17 378 47 54 http://www.sew-eurodrive.by sew@sew-eurodrive.by |
Belgium | |||
---|---|---|---|
Assembly Sales Service |
Brussels |
SEW-EURODRIVE n.v./s.a. Researchpark Haasrode 1060 Evenementenlaan 7 3001 Haasrode | Tel. +32 16 386-311 Fax +32 16 386-336 http://www.sew-eurodrive.be info@sew-eurodrive.be |
Service Competence Center |
Industrial Gears |
SEW-EURODRIVE n.v./s.a. Rue du Parc Industriel, 31 6900 Marche-en-Famenne | Tel. +32 84 219-878 Fax +32 84 219-879 http://www.sew-eurodrive.be info@sew.be |
Brazil | |||
---|---|---|---|
Production Sales Service |
São Paulo |
SEW-EURODRIVE Brasil Ltda. Estrada Municipal José Rubim, 205 – Rodovia Santos Dumont Km 49 Indaiatuba – 13347-510 – SP | Tel. +55 19 3835-8000 sew@sew.com.br |
Assembly Sales Service |
Rio Claro |
SEW-EURODRIVE Brasil Ltda. Rodovia Washington Luiz, Km 172 Condomínio Industrial Conpark Caixa Postal: 327 13501-600 – Rio Claro / SP | Tel. +55 19 3522-3100 Fax +55 19 3524-6653 montadora.rc@sew.com.br |
|
Joinville |
SEW-EURODRIVE Brasil Ltda. Jvl / Ind Rua Dona Francisca, 12.346 – Pirabeiraba 89239-270 – Joinville / SC | Tel. +55 47 3027-6886 Fax +55 47 3027-6888 filial.sc@sew.com.br |
Bulgaria | |||
---|---|---|---|
Sales |
Sofia |
BEVER-DRIVE GmbH Bogdanovetz Str.1 1606 Sofia | Tel. +359 2 9151160 Fax +359 2 9151166 bever@bever.bg |
Cameroon | |||
---|---|---|---|
Sales | Douala | SEW-EURODRIVE SARLU Ancienne Route Bonabéri P.O. Box B.P 8674 Douala-Cameroun | Tel. +237 233 39 12 35 Fax +237 233 39 02 10 www.sew-eurodrive.ci/ info@sew-eurodrive.cm |
Canada | |||
---|---|---|---|
Assembly Sales Service |
Toronto |
SEW-EURODRIVE CO. OF CANADA LTD. 210 Walker Drive Bramalea, ON L6T 3W1 | Tel. +1 905 791-1553 Fax +1 905 791-2999 http://www.sew-eurodrive.ca l.watson@sew-eurodrive.ca |
|
Vancouver |
SEW-EURODRIVE CO. OF CANADA LTD. Tilbury Industrial Park 7188 Honeyman Street Delta, BC V4G 1G1 | Tel. +1 604 946-5535 Fax +1 604 946-2513 b.wake@sew-eurodrive.ca |
|
Montreal |
SEW-EURODRIVE CO. OF CANADA LTD. 2001 Ch. de I'Aviation Dorval Quebec H9P 2X6 | Tel. +1 514 367-1124 Fax +1 514 367-3677 n.paradis@sew-eurodrive.ca |
Chile | |||
---|---|---|---|
Assembly Sales Service |
Santiago de Chile | SEW-EURODRIVE CHILE LTDA Las Encinas 1295 Parque Industrial Valle Grande LAMPA Santiago de Chile P.O. Box Casilla 23 Correo Quilicura - Santiago - Chile | Tel. +56 2 2757 7000 Fax +56 2 2757 7001 http://www.sew-eurodrive.cl ventas@sew-eurodrive.cl |
China | |||
---|---|---|---|
Production Assembly Sales Service | Tianjin | SEW-EURODRIVE (Tianjin) Co., Ltd. No. 78, 13th Avenue, TEDA Tianjin 300457 | Tel. +86 22 25322612 Fax +86 22 25323273 http://www.sew-eurodrive.cn info@sew-eurodrive.cn |
Assembly Sales Service | Suzhou | SEW-EURODRIVE (Suzhou) Co., Ltd. 333, Suhong Middle Road Suzhou Industrial Park Jiangsu Province, 215021 | Tel. +86 512 62581781 Fax +86 512 62581783 suzhou@sew-eurodrive.cn |
| Guangzhou | SEW-EURODRIVE (Guangzhou) Co., Ltd. No. 9, JunDa Road East Section of GETDD Guangzhou 510530 | Tel. +86 20 82267890 Fax +86 20 82267922 guangzhou@sew-eurodrive.cn |
| Shenyang | SEW-EURODRIVE (Shenyang) Co., Ltd. 10A-2, 6th Road Shenyang Economic Technological Development Area Shenyang, 110141 | Tel. +86 24 25382538 Fax +86 24 25382580 shenyang@sew-eurodrive.cn |
| Taiyuan | SEW-EURODRIVE (Taiyuan) Co,. Ltd. No.3, HuaZhang Street, TaiYuan Economic & Technical Development Zone ShanXi, 030032 | Tel. +86-351-7117520 Fax +86-351-7117522 taiyuan@sew-eurodrive.cn |
| Wuhan | SEW-EURODRIVE (Wuhan) Co., Ltd. 10A-2, 6th Road No. 59, the 4th Quanli Road, WEDA 430056 Wuhan | Tel. +86 27 84478388 Fax +86 27 84478389 wuhan@sew-eurodrive.cn |
| Xi'An | SEW-EURODRIVE (Xi'An) Co., Ltd. No. 12 Jinye 2nd Road Xi'An High-Technology Industrial Development Zone Xi'An 710065 | Tel. +86 29 68686262 Fax +86 29 68686311 xian@sew-eurodrive.cn |
Assembly | Tianjin | SEW-EURODRIVE (Tianjin) Co., Ltd. No. 66, 10th Avenue, TEDA Tianjin 300457 | Tel. +86 22 25322612 Fax +86 22 25322611 http://www.sew-sew-eurodrive.cn info@sew-eurodrive.cn |
Sales Service | Hong Kong | SEW-EURODRIVE LTD. Unit No. 801-806, 8th Floor Hong Leong Industrial Complex No. 4, Wang Kwong Road Kowloon, Hong Kong | Tel. +852 36902200 Fax +852 36902211 contact@sew-eurodrive.hk |
Colombia | |||
---|---|---|---|
Assembly Sales Service |
Bogota | SEW-EURODRIVE COLOMBIA LTDA. Calle 17 No. 132-18 Interior 2 Bodega 6, Manzana B Santafé de Bogotá | Tel. +57 1 54750-50 Fax +57 1 54750-44 http://www.sew-eurodrive.com.co sew@sew-eurodrive.com.co |
Croatia | |||
---|---|---|---|
Sales Service |
Zagreb |
KOMPEKS d. o. o. Zeleni dol 10 10 000 Zagreb | Tel. +385 1 4613-158 Fax +385 1 4613-158 kompeks@inet.hr |
Czech Republic | |||
---|---|---|---|
Assembly Sales Service | Hostivice | SEW-EURODRIVE CZ s.r.o. Floriánova 2459 253 01 Hostivice | Tel. +420 255 709 601 Fax +420 235 350 613 http://www.sew-eurodrive.cz sew@sew-eurodrive.cz |
Denmark | |||
---|---|---|---|
Assembly Sales Service | Copenhagen | SEW-EURODRIVEA/S Geminivej 28-30 2670 Greve | Tel. +45 43 95 8500 Fax +45 43 9585-09 http://www.sew-eurodrive.dk sew@sew-eurodrive.dk |
Service | Vejle | SEW-EURODRIVE A/S Bødkervej 2 7100 Vejle | Tel. +45 43 9585 00 http://www.sew-eurodrive.dk sew@sew-eurodrive.dk |
Egypt | |||
---|---|---|---|
Technical Office | Cairo | SEW-EURODRIVE Representative Office in Egypt REGUS Paramount Business Complex, Block 1258M, Unit 1, Ground Floor, Sheraton Heliopolis Cairo | Tel. +20 2 2503 2807 Fax +20 2 2503 2801 info@sew-eurodrive.eg |
Estonia | |||
---|---|---|---|
Sales |
Tallin |
ALAS-KUUL AS Loomäe tee 1, Lehmja küla 75306 Rae vald Harjumaa | Tel. +372 6593230 Fax +372 6593231 http://www.alas-kuul.ee info@alas-kuul.ee |
Finland | |||
---|---|---|---|
Assembly Sales Service | Hollola | SEW-EURODRIVE OY Vesimäentie 4 15860 Hollola | Tel. +358 201 589-300 Fax +358 3 780-6211 http://www.sew-eurodrive.fi sew@sew.fi |
Service | Hollola | SEW-EURODRIVE OY Keskikankaantie 21 15860 Hollola | Tel. +358 201 589-300 Fax +358 3 780-6211 http://www.sew-eurodrive.fi sew@sew.fi |
Tornio | SEW-EURODRIVE Oy Lossirannankatu 5 95420 Tornio | Tel. +358 201 589 300 Fax +358 3 780 6211 http://www.sew-eurodrive.fi sew@sew.fi | |
Production Assembly | Karkkila | SEW Industrial Gears Oy Santasalonkatu 6, PL 8 03620 Karkkila, 03601 Karkkila | Tel. +358 201 589-300 Fax +358 201 589-310 http://www.sew-eurodrive.fi sew@sew.fi |
France | |||
---|---|---|---|
Production Sales | Haguenau | SEW USOCOME 48-54 route de Soufflenheim B. P. 20185 67506 Haguenau Cedex | Tel. +33 3 88 73 67 00 http://www.usocome.com sew@usocome.com |
Production | Forbach | SEW USOCOME Zone industrielle Technopôle Forbach Sud B. P. 30269 57604 Forbach Cedex | Tel. +33 3 87 29 38 00 |
| Brumath | SEW USOCOME 1 Rue de Bruxelles 67670 Mommenheim Cedex | Tel. +33 3 88 37 48 00 |
Assembly Sales Service | Bordeaux | SEW USOCOME Parc d'activités de Magellan 62 avenue de Magellan – B. P. 182 33607 Pessac Cedex | Tel. +33 5 57 26 39 00 dtcbordeaux@usocome.com |
| Haguenau | SEW USOCOME 48-54 route de Soufflenheim B. P. 20185 67506 Haguenau Cedex | Tel. +33 3 88 73 67 00 dtchaguenau@usocome.com |
| Lyon | SEW USOCOME 75 rue Antoine Condorcet 38090 Vaulx-Milieu | Tel. +33 4 74 99 60 00 dtclyon@usocome.com |
| Nantes | SEW USOCOME Parc d’activités de la forêt 4 rue des Fontenelles 44140 Le Bignon | Tel. +33 2 40 78 42 00 dtcnantes@usocome.com |
| Paris | SEW USOCOME Zone industrielle 2 rue Denis Papin 77390 Verneuil I'Étang | Tel. +33 1 64 42 40 80 dtcparis@usocome.com |
Gabon | |||
---|---|---|---|
Representation: Cameroon |
Germany | |||
---|---|---|---|
Headquarters Production Sales | Bruchsal | SEW-EURODRIVE GmbH & Co KG Ernst-Blickle-Straße 42 76646 Bruchsal | Tel. +49 7251 75-0 Fax +49 7251 75-1970 http://www.sew-eurodrive.de sew@sew-eurodrive.de |
Production / Industrial Gears | Bruchsal | SEW-EURODRIVE GmbH & Co KG Christian-Pähr-Str. 10 76646 Bruchsal | Tel. +49 7251 75-0 Fax +49 7251 75-2970 |
Production / Precision Gear Units | Bruchsal | SEW-EURODRIVE GmbH & Co KG Ernst-Blickle-Straße 42 76646 Bruchsal | Tel. +49 7251 75-0 Fax +49 7251 75-1970 sew@sew-eurodrive.de |
Production | Graben | SEW-EURODRIVE GmbH & Co KG Ernst-Blickle-Straße 1 76676 Graben-Neudorf | Tel. +49 7251 75-0 Fax +49 7251-2970 |
Service Competence Center | Mechanics / Mechatronics | SEW-EURODRIVE GmbH & Co KG Ernst-Blickle-Straße 1 76676 Graben-Neudorf | Tel. +49 7251 75-1710 Fax +49 7251 75-1711 scc-mechanik@sew-eurodrive.de |
Electronics | SEW-EURODRIVE GmbH & Co KG Christian-Pähr-Straße 12 76646 Bruchsal | Tel. +49 7251 75-1780 Fax +49 7251 75-1769 scc-elektronik@sew-eurodrive.de | |
MAXOLUTION® Factory Automation | SEW-EURODRIVE GmbH & Co KG Eisenbahnstraße 11 76646 Bruchsal | Tel. +49 7251 75-0 Fax +49 7251 75-1970 sew@sew-eurodrive.de | |
Drive Technology Center | North | SEW-EURODRIVE GmbH & Co KG Alte Ricklinger Straße 43 30823 Garbsen (Hannover) | Tel. +49 5137 8798-30 Fax +49 5137 8798-55 dtc-nord@sew-eurodrive.de |
East | SEW-EURODRIVE GmbH & Co KG Dänkritzer Weg 1 08393 Meerane (Zwickau) | Tel. +49 3764 7606-0 Fax +49 3764 7606-20 dtc-ost@sew-eurodrive.de | |
South | SEW-EURODRIVE GmbH & Co KG Domagkstraße 5 85551 Kirchheim (München) | Tel. +49 89 909551-21 Fax +49 89 909551-50 dtc-sued@sew-eurodrive.de | |
West | SEW-EURODRIVE GmbH & Co KG Siemensstraße 1 40764 Langenfeld (Düsseldorf) | Tel. +49 2173 8507-10 Fax +49 2173 8507-50 dtc-west@sew-eurodrive.de | |
Drive Center | Berlin | SEW-EURODRIVE GmbH & Co KG Melitta-Schiller-Straße 8 12526 Berlin | Tel. +49 306331131-30 Fax +49 306331131-36 dc-berlin@sew-eurodrive.de |
| Bremen | SEW-EURODRIVE GmbH & Co KG Allerkai 4 28309 Bremen | Tel. +49 421 33918-10 Fax +49 421 33918-22 dc-bremen@sew-eurodrive.de |
| Hamburg | SEW-EURODRIVE GmbH & Co KG Hasselbinnen 11 22869 Schenefeld | Tel. +49 40298109-60 Fax +49 40298109-70 dc-hamburg@sew-eurodrive.de |
Saarland | SEW-EURODRIVE GmbH & Co KG Gottlieb-Daimler-Straße 4 66773 Schwalbach Saar – Hülzweiler | Tel. +49 6831 48946 10 Fax +49 6831 48946 13 dc-saarland@sew-eurodrive.de | |
Ulm | SEW-EURODRIVE GmbH & Co KG Dieselstraße 18 89160 Dornstadt | Tel. +49 7348 9885-0 Fax +49 7348 9885-90 dc-ulm@sew-eurodrive.de | |
Würzburg | SEW-EURODRIVE GmbH & Co KG Nürnbergerstraße 118 97076 Würzburg-Lengfeld | Tel. +49 931 27886-60 Fax +49 931 27886-66 dc-wuerzburg@sew-eurodrive.de | |
Drive Service Hotline / 24 Hour Service | 0 800 SEWHELP 0 800 7394357 |
Great Britain | |||
---|---|---|---|
Assembly Sales Service |
Normanton |
SEW-EURODRIVE Ltd. DeVilliers Way Trident Park Normanton West Yorkshire WF6 1GX | Tel. +44 1924 893-855 Fax +44 1924 893-702 http://www.sew-eurodrive.co.uk info@sew-eurodrive.co.uk |
Greece | |||
---|---|---|---|
Sales |
Athens |
Christ. Boznos & Son S.A. 12, K. Mavromichali Street P.O. Box 80136 18545 Piraeus | Tel. +30 2 1042 251-34 Fax +30 2 1042 251-59 http://www.boznos.gr info@boznos.gr |
Hungary | |||
---|---|---|---|
Sales Service |
Budapest |
SEW-EURODRIVE Kft. Csillaghegyí út 13. 1037 Budapest | Tel. +36 1 437 06-58 Fax +36 1 437 06-50 http://www.sew-eurodrive.hu office@sew-eurodrive.hu |
Iceland | |||
---|---|---|---|
Sales |
Reykjavik |
Varma & Vélaverk ehf. Knarrarvogi 4 104 Reykjavík | Tel. +354 585 1070 Fax +354 585)1071 https://vov.is/ vov@vov.is |
India | |||
---|---|---|---|
Registered Office Assembly Sales Service | Vadodara | SEW-EURODRIVE India Private Limited 302, NOTUS IT PARK, Sarabhai Campus, Beside Notus Pride, Genda Circle, Vadodara 390023 Gujarat | Tel. +91 265 3045200 Fax +91 265 3045300 https://www.seweurodriveindia.com salesvadodara@seweurodriveindia.com |
Assembly Sales Service | Chennai | SEW-EURODRIVE India Private Limited Plot No. K3/1, Sipcot Industrial Park Phase II Mambakkam Village Sriperumbudur - 602105 Kancheepuram Dist, Tamil Nadu | Tel. +91 44 37188888 Fax +91 44 37188811 saleschennai@seweurodriveindia.com |
| Pune | SEW-EURODRIVE India Private Limited Plant: Plot No. D236/1, Chakan Industrial Area Phase- II, Warale, Tal- Khed, Pune-410501, Maharashtra | Tel. +91 21 35 628700 Fax +91 21 35 628715 salespune@seweurodriveindia.com |
| Tapukara | SEW-EURODRIVE India Private Limited Plot No SP-6-46, Tapukara, Karoli Industrial Area, No. 1, district : Alwar , Rajasthan - 301707 | Tel. +91 265 3045200 Fax +91 265 3045300 tapukara.plant@seweurodriveindia.com |
Sales | Gurgaon | SEW-EURODRIVE India Private Limited Global Business Park, Sector -26, M.G. Road, Sikanderpur Unit No. 205, 2nd Floor, Tower – D Gurugram 122002, Haryana | Tel. +91 9958376669 salesgurgaon@seweurodriveindia.com |
Drive Center | Raipur | SEW-EURODRIVE India Private Limited Plot unit no. 129/17 P.O. GSI-Mandhar District: Raipur, State: Chhattisgarh | Tel. +91 8294630772 salesraipur@seweurodriveindia.com |
Indonesia | |||
---|---|---|---|
Registered Office Sales Service | Jakarta | PT SEW EURODRIVE INDONESIA Palma Tower, 16th Floor, Unit H & I, Jl R.A. Kartini II-S Kav 06 Pondok Pinang, Kebayoran Lama Jakarta Selatan 12310 | Tel. +62 21 7593 0272 Fax +62 21 7593 0273 sales.indonesia@sew-eurodrive.com https://www.sew-eurodrive.com.sg |
Sales | Medan | PT. Serumpun Indah Lestari Jl.Pulau Solor no. 8, Kawasan Industri Medan II Medan 20252 | Tel. +62 61 687 1221 Fax +62 61 6871429 / +62 61 6871458 / +62 61 30008041 sil@serumpunindah.com serumpunindah@yahoo.com http://www.serumpunindah.com |
| Jakarta | PT. Cahaya Sukses Abadi Komplek Rukan Puri Mutiara Blok A no 99, Sunter Jakarta 14350 | Tel. +62 21 65310599 Fax +62 21 65310600 csajkt@cbn.net.id |
| Jakarta | PT. Agrindo Putra Lestari JL.Pantai Indah Selatan, Komplek Sentra Industri Terpadu, Pantai indah Kapuk Tahap III, Blok E No. 27 Jakarta 14470 | Tel. +62 21 2921-8899 Fax +62 21 2921-8988 aplindo@indosat.net.id http://www.aplindo.com |
| Surabaya | PT. TRIAGRI JAYA ABADI Jl. Sukosemolo No. 63, Galaxi Bumi Permai G6 No. 11 Surabaya 60111 | Tel. +62 31 5990128 Fax +62 31 5962666 sales@triagri.co.id http://www.triagri.co.id |
| Surabaya | CV. Multi Mas Jl. Raden Saleh 43A Kav. 18 Surabaya 60174 | Tel. +62 31 5458589 Fax +62 31 5317220 sianhwa@sby.centrin.net.id http://www.cvmultimas.com |
Ireland | |||
---|---|---|---|
Sales Service |
Dublin | Alperton Engineering Ltd. 48 Moyle Road Dublin Industrial Estate Glasnevin, Dublin 11 | Tel. +353 1 830-6277 Fax +353 1 830-6458 http://www.alperton.ie info@alperton.ie |
Israel | |||
---|---|---|---|
Sales |
Tel Aviv |
Liraz Handasa Ltd. Ahofer Str 34B / 228 58858 Holon | Tel. +972 3 5599511 Fax +972 3 5599512 http://www.liraz-handasa.co.il office@liraz-handasa.co.il |
Italy | |||
---|---|---|---|
Assembly Sales Service |
Milan |
SEW-EURODRIVE S.a.s. di SEW S.r.l. & Co. Via Bernini,12 20033 Solaro (Milano) | Tel. +39 02 96 980229 Fax +39 02 96 980 999 http://www.sew-eurodrive.it milano@sew-eurodrive.it |
Ivory Coast | |||
---|---|---|---|
Sales |
Abidjan | SEW-EURODRIVE SARL Ivory Coast Rue des Pêcheurs, Zone 3 26 BP 916 Abidjan 26 | Tel. +225 27 21 21 81 05 Fax +225 27 21 25 30 47 info@sew-eurodrive.ci http://www.sew-eurodrive.ci |
Japan | |||
---|---|---|---|
Assembly Sales Service | Iwata | SEW-EURODRIVE JAPAN CO., LTD 250-1, Shimoman-no, Iwata Shizuoka 438-0818 | Tel. +81 538 373811 Fax +81 538 373814 http://www.sew-eurodrive.co.jp sewjapan@sew-eurodrive.co.jp |
Kazakhstan | |||
---|---|---|---|
Sales Service | Almaty | SEW-EURODRIVE LLP 291-291A, Tole bi street 050031, Almaty | Tel. +7 (727) 350 5156 Fax +7 (727) 350 5156 http://www.sew-eurodrive.com kazakhstan@sew-eurodrive.com |
Tashkent | Representative Office SEW-EURODRIVE Representative office in Uzbekistan 95A Amir Temur ave, office 401/3 100084 Tashkent | Tel. +998 97 134 01 99 http://www.sew-eurodrive.uz sew@sew-eurodrive.uz | |
| Ulaanbaatar | IM Trading LLC Olympic street 28B/3 Sukhbaatar district, Ulaanbaatar 14230, MN | Tel. +976-77109997 Fax +976-77109997 imt@imt.mn |
Latvia | |||
---|---|---|---|
Sales |
Riga |
SIA Alas-Kuul Katlakalna 11C 1073 Riga | Tel. +371 6 7139253 Fax +371 6 7139386 http://www.alas-kuul.lv info@alas-kuul.com |
Lebanon | |||
---|---|---|---|
Sales (Lebanon) |
Beirut | Gabriel Acar & Fils sarl B. P. 80484 Bourj Hammoud, Beirut | Tel. +961 1 510 532 Fax +961 1 494 971 ssacar@inco.com.lb |
Sales (Jordan, Kuwait , Saudi Arabia, Syria) |
Beirut | Middle East Drives S.A.L. (offshore) Sin El Fil. B. P. 55-378 Beirut | Tel. +961 1 494 786 Fax +961 1 494 971 http://www.medrives.com info@medrives.com |
Lithuania | |||
---|---|---|---|
Sales |
Alytus |
UAB Irseva Statybininku 106C 63431 Alytus | Tel. +370 315 79204 Fax +370 315 56175 http://www.irseva.lt irmantas@irseva.lt |
Luxembourg | |||
---|---|---|---|
Representation: Belgium |
Macedonia | |||
---|---|---|---|
Sales |
Skopje |
Boznos DOOEL Dime Anicin 2A/7A 1000 Skopje | Tel. +389 23256553 Fax +389 23256554 http://www.boznos.mk |
Malaysia | |||
---|---|---|---|
Assembly Sales Service |
Johor |
SEW-EURODRIVE SDN BHD No. 95, Jalan Seroja 39, Taman Johor Jaya 81000 Johor Bahru, Johor West Malaysia | Tel. +60 7 3549409 Fax +60 7 3541404 sales@sew-eurodrive.com.my |
Mexico | |||
---|---|---|---|
Assembly Sales Service |
Quéretaro | SEW-EURODRIVE MEXICO S.A. de C.V. SEM-981118-M93 Tequisquiapan No. 102 Parque Industrial Quéretaro C.P. 76220 Querétaro, México | Tel. +52 442 1030-300 Fax +52 442 1030-301 http://www.sew-eurodrive.com.mx scmexico@seweurodrive.com.mx |
Sales Service |
Puebla | SEW-EURODRIVE MEXICO S.A. de C.V. Calzada Zavaleta No. 3922 Piso 2 Local 6 Col. Santa Cruz Buenavista C.P. 72154 Puebla, México | Tel. +52 (222) 221 248 http://www.sew-eurodrive.com.mx scmexico@seweurodrive.com.mx |
Mongolia | |||
---|---|---|---|
Technical Office | Ulaanbaatar | IM Trading LLC Olympic street 28B/3 Sukhbaatar district, Ulaanbaatar 14230, MN | Tel. +976-77109997 Tel. +976-99070395 Fax +976-77109997 http://imt.mn/ imt@imt.mn |
Morocco | |||
---|---|---|---|
Sales Service Assembly | Bouskoura | SEW-EURODRIVE Morocco SARL Parc Industriel CFCIM, Lot. 55/59 27182 Bouskoura Grand Casablanca | Tel. +212 522 88 85 00 Fax +212 522 88 84 50 http://www.sew-eurodrive.ma sew@sew-eurodrive.ma |
Namibia | |||
---|---|---|---|
Sales |
Swakopmund | DB MINING & INDUSTRIAL SUPPLIES CC Einstein Street Strauss Industrial Park Unit1 Swakopmund | Tel. +264 64 462 738 Fax +264 64 462 734 anton@dbminingnam.com |
Netherlands | |||
---|---|---|---|
Assembly Sales Service |
Rotterdam |
SEW-EURODRIVE B.V. Industrieweg 175 3044 AS Rotterdam Postbus 10085 3004 AB Rotterdam | Tel. +31 10 4463-700 Fax +31 10 4155-552 Service: 0800-SEWHELP http://www.sew-eurodrive.nl info@sew-eurodrive.nl |
New Zealand | |||
---|---|---|---|
Assembly Sales Service |
Auckland | SEW-EURODRIVE NEW ZEALAND LTD. P.O. Box 58-428 82 Greenmount drive East Tamaki Auckland | Tel. +64 9 2745627 Fax +64 9 2740165 http://www.sew-eurodrive.co.nz sales@sew-eurodrive.co.nz |
|
Christchurch | SEW-EURODRIVE NEW ZEALAND LTD. 30 Lodestar Avenue, Wigram Christchurch | Tel. +64 3 384-6251 Fax +64 3 384-6455 sales@sew-eurodrive.co.nz |
Nigeria | |||
---|---|---|---|
Sales |
Lagos | Greenpeg Nig. Ltd 64C Toyin Street Opebi-Allen Ikeja Lagos-Nigeria | Tel. +234-701-821-9200-1 http://www.greenpegltd.com sales@greenpegltd.com |
Norway | |||
---|---|---|---|
Assembly Sales Service |
Moss |
SEW-EURODRIVE A/S Hornebergvegen 11 B 7038 Trondheim | Tel. +47 69 24 10 20 Fax +47 69 24 10 40 http://www.sew-eurodrive.no sew@sew-eurodrive.no |
Pakistan | |||
---|---|---|---|
Sales |
Karachi | Industrial Power Drives Al-Fatah Chamber A/3, 1st Floor Central Commercial Area, Sultan Ahmed Shah Road, Block 7/8, Karachi | Tel. +92 21 452 9369 Fax +92-21-454 7365 seweurodrive@cyber.net.pk |
Paraguay | |||
---|---|---|---|
Sales |
Fernando de la Mora | SEW-EURODRIVE PARAGUAY S.R.L Nu Guazu No. 642 casi Campo Esperanza Santisima Trinidad Asuncion | Tel. +595 991 519695 Fax +595 21 3285539 sewpy@sew-eurodrive.com.py |
Peru | |||
---|---|---|---|
Assembly Sales Service |
Lima | SEW EURODRIVE DEL PERU S.A.C. Los Calderos, 120-124 Urbanizacion Industrial Vulcano, ATE, Lima | Tel. +51 1 3495280 Fax +51 1 3493002 http://www.sew-eurodrive.com.pe sewperu@sew-eurodrive.com.pe |
Philippines | |||
---|---|---|---|
Sales |
Makati |
P.T. Cerna Corporation 4137 Ponte St., Brgy. Sta. Cruz Makati City 1205 | Tel. +63 2 519 6214 Fax +63 2 890 2802 mech_drive_sys@ptcerna.com http://www.ptcerna.com |
Poland | |||
---|---|---|---|
Assembly Sales Service |
Łódź |
SEW-EURODRIVE Polska Sp.z.o.o. ul. Techniczna 5 92-518 Łódź | Tel. +48 42 293 00 00 Fax +48 42 293 00 49 http://www.sew-eurodrive.pl sew@sew-eurodrive.pl |
| Service | Tel. +48 42 293 0030 Fax +48 42 293 0043 | 24 Hour Service Tel. +48 602 739 739 (+48 602 SEW SEW) serwis@sew-eurodrive.pl |
Portugal | |||
---|---|---|---|
Assembly Sales Service |
Coimbra |
SEW-EURODRIVE, LDA. Av. da Fonte Nova, n.º 86 3050-379 Mealhada | Tel. +351 231 20 9670 Fax +351 231 20 3685 http://www.sew-eurodrive.pt infosew@sew-eurodrive.pt |
Romania | |||
---|---|---|---|
Sales Service | Bucharest | Sialco Trading SRL str. Brazilia nr. 36 011783 Bucuresti | Tel. +40 21 230-1328 Fax +40 21 230-7170 http://www.sialco.ro sialco@sialco.ro |
Senegal | |||
---|---|---|---|
Sales |
Dakar | SENEMECA Mécanique Générale Km 8, Route de Rufisque B.P. 3251, Dakar | Tel. +221 338 494 770 Fax +221 338 494 771 http://www.senemeca.com senemeca@senemeca.sn |
Serbia | |||
---|---|---|---|
Sales |
Belgrade |
DIPAR d.o.o. Ustanicka 128a PC Košum, IV floor 11000 Beograd | Tel. +381 11 347 3244 / +381 11 288 0393 Fax +381 11 347 1337 office@dipar.rs |
Singapore | |||
---|---|---|---|
Assembly Sales Service | Singapore | SEW-EURODRIVE PTE. LTD. 9, Tuas Drive 2 Singapore 638644 | Tel. +65 68621701 Fax +65 68612827 http://www.sew-eurodrive.com.sg sewsingapore@sew-eurodrive.com |
Slovakia | |||
---|---|---|---|
Drive Technology Center | Bernolákovo | SEW-Eurodrive SK s.r.o. Priemyselná ulica 6267/7 900 27 Bernolákovo | Tel.+421 2 48 212 800 http://www.sew-eurodrive.sk sew@sew-eurodrive.sk |
Slovenia | |||
---|---|---|---|
Representation: Austria |
South Africa | |||
---|---|---|---|
Assembly Sales Service |
Johannesburg | SEW-EURODRIVE (PROPRIETARY) LIMITED 32 O’Connor Place Eurodrive House Aeroton Johannesburg 2190 P.O.Box 90004 Bertsham 2013 | Tel. +27 11 248-7000 Fax +27 11 248-7289 http://www.sew.co.za info@sew.co.za |
|
Cape Town | SEW-EURODRIVE (PROPRIETARY) LIMITED Rainbow Park Cnr. Racecourse & Omuramba Road Montague Gardens Cape Town P.O.Box 36556 Chempet 7442 | Tel. +27 21 552-9820 Fax +27 21 552-9830 Telex 576 062 bgriffiths@sew.co.za |
|
Durban | SEW-EURODRIVE (PROPRIETARY) LIMITED 48 Prospecton Road Isipingo Durban P.O. Box 10433, Ashwood 3605 | Tel. +27 31 902 3815 Fax +27 31 902 3826 cdejager@sew.co.za |
|
Nelspruit | SEW-EURODRIVE (PROPRIETARY) LIMITED 7 Christie Crescent Vintonia P.O.Box 1942 Nelspruit 1200 | Tel. +27 13 752-8007 Fax +27 13 752-8008 robermeyer@sew.co.za |
South Korea | |||
---|---|---|---|
Assembly Sales Service | Ansan | SEW-EURODRIVE Korea Co., Ltd. 7, Dangjaengi-ro, Danwon-gu, Ansan-si, Gyeonggi-do, Zip 425-839 | Tel. +82 31 492-8051 Fax +82 31 492-8056 http://www.sew-eurodrive.kr master.korea@sew-eurodrive.com |
| Busan | SEW-EURODRIVE Korea Co., Ltd. 28, Noksansandan 262-ro 50beon-gil, Gangseo-gu, Busan, Zip 618-820 | Tel. +82 51 832-0204 Fax +82 51 832-0230 |
Assembly Service | Siheung | SEW-EURODRIVE Korea Co., Ltd. 35, Emtibeui 26-ro 58beon-gil, Siheung-si, Gyeonggi-do | http://www.sew-eurodrive.kr |
Spain | |||
---|---|---|---|
Assembly Sales Service | Bilbao | SEW-EURODRIVE ESPAÑA, S.L. Parque Tecnológico, Edificio, 302 48170 Zamudio (Vizcaya) | Tel. +34 94 43184-70 http://www.sew-eurodrive.es sew.spain@sew-eurodrive.es |
Sri Lanka | |||
---|---|---|---|
Sales |
Colombo | SM International (Pte) Ltd 254, Galle Raod Colombo 4, Sri Lanka | Tel. +94 1 2584887 Fax +94 1 2582981 |
Swaziland | |||
---|---|---|---|
Sales |
Manzini | C G Trading Co. (Pty) Ltd Simunye street Matsapha, Manzini | Tel. +268 7602 0790 Fax +268 2 518 5033 charles@cgtrading.co.sz www.cgtradingswaziland.com |
Sweden | |||
---|---|---|---|
Assembly Sales Service |
Jönköping |
SEW-EURODRIVE AB Gnejsvägen 6-8 553 03 Jönköping Box 3100 S-550 03 Jönköping | Tel. +46 36 34 42 00 Fax +46 36 34 42 80 http://www.sew-eurodrive.se jonkoping@sew.se |
Switzerland | |||
---|---|---|---|
Assembly Sales Service |
Basel |
Alfred lmhof AG Jurastrasse 10 CH-4142 Münchenstein bei Basel | Tel. +41 61 417 17 17 http://www.imhof-sew.ch info@imhof-sew.ch |
Taiwan | |||
---|---|---|---|
Sales |
Taipei | Ting Shou Trading Co., Ltd. 6F-3, No. 267, Sec. 2 Tung Huw S. Road Taipei | Tel. +886 2 27383535 Fax +886 2 27368268 Telex 27 245 sewtwn@ms63.hinet.net http://www.tingshou.com.tw |
|
Nan Tou | Ting Shou Trading Co., Ltd. No. 55 Kung Yeh N. Road Industrial District Nan Tou 540 | Tel. +886 49 255353 Fax +886 49 257878 sewtwn@ms63.hinet.net http://www.tingshou.com.tw |
Tanzania | |||
---|---|---|---|
Sales |
Daressalam | SEW-EURODRIVE PTY LIMITED TANZANIA Plot 52, Regent Estate PO Box 106274 Dar Es Salaam | Tel. +255 0 22 277 5780 Fax +255 0 22 277 5788 http://www.sew-eurodrive.co.tz info@sew.co.tz |
Thailand | |||
---|---|---|---|
Assembly Sales Service |
Chonburi |
SEW-EURODRIVE (Thailand) Ltd. 700/456, Moo.7, Donhuaroh Muang Chonburi 20000 | Tel. +66 38 454281 Fax +66 38 454288 sewthailand@sew-eurodrive.com https://www.sew-eurodrive.co.th |
Tunisia | |||
---|---|---|---|
Sales |
Tunis |
T. M.S. Technic Marketing Service Zone Industrielle Mghira 2 Lot No. 39 2082 Fouchana | Tel. +216 79 40 88 77 Fax +216 79 40 88 66 http://www.tms.com.tn tms@tms.com.tn |
Turkey | |||
---|---|---|---|
Assembly Sales Service | Kocaeli-Gebze | SEW-EURODRIVE Ana Merkez Gebze Organize Sanayi Böl. 400 Sok No. 401 41480 Gebze Kocaeli | Tel. +90 262 9991000 04 Fax +90 262 9991009 http://www.sew-eurodrive.com.tr sew@sew-eurodrive.com.tr |
Ukraine | |||
---|---|---|---|
Assembly Sales Service |
Dnipropetrovsk |
SEW-EURODRIVE, LLC Robochya str., bld. 23-B, office 409 49008 Dnipro | Tel. +380 56 370 3211 Fax +380 56 372 2078 http://www.sew-eurodrive.ua sew@sew-eurodrive.ua |
United Arab Emirates | |||
---|---|---|---|
Drive Technology Center | Dubai | SEW-EURODRIVE FZE PO Box 263835 Jebel Ali Free Zone – South, P.O. Box Dubai, United Arab Emirates | Tel. +971 (0)4 8806461 Fax +971 (0)4 8806464 info@sew-eurodrive.ae |
Uruguay | |||
---|---|---|---|
Assembly Sales |
Montevideo |
SEW-EURODRIVE Uruguay, S. A. Jose Serrato 3569 Esqina Corumbe CP 12000 Montevideo | Tel. +598 2 21181-89 Fax +598 2 21181-90 sewuy@sew-eurodrive.com.uy |
USA | |||
---|---|---|---|
Production Sales Service | Southeast Region | SEW-EURODRIVE INC. 1295 Old Spartanburg Highway P.O. Box 518 Lyman, S.C. 29365 | Tel. +1 864 439-7537 Fax Sales +1 864 439-7830 Fax Production +1 864 439-9948 Fax Assembly +1 864 439-0566 Fax Confidential/HR +1 864 949-5557 http://www.seweurodrive.com cslyman@seweurodrive.com |
Assembly Sales Service | Northeast Region | SEW-EURODRIVE INC. Pureland Ind. Complex 2107 High Hill Road, P.O. Box 481 Bridgeport, New Jersey 08014 | Tel. +1 856 467-2277 Fax +1 856 845-3179 csbridgeport@seweurodrive.com |
| Midwest Region | SEW-EURODRIVE INC. 2001 West Main Street Troy, Ohio 45373 | Tel. +1 937 335-0036 Fax +1 937 332-0038 cstroy@seweurodrive.com |
| Southwest Region | SEW-EURODRIVE INC. 202 W. Danieldale Rd. DeSoto, TX 75115 | Tel. +1 214 330-4824 Fax +1 214 330-4724 csdallas@seweurodrive.com |
| Western Region | SEW-EURODRIVE INC. 30599 San Antonio St. Hayward, CA 94544 | Tel. +1 510 487-3560 Fax +1 510 487-6433 cshayward@seweurodrive.com |
| Wellford | SEW-EURODRIVE INC. 148/150 Finch Rd. Wellford, S.C. 29385 | Tel. +1 864 439-7537 Fax +1 864 661 1167 IGOrders@seweurodrive.com |
| SEW-EURODRIVE INC. 220 Finch Rd. Wellford, S.C. 29385-9630 |
Additional addresses for service provided on request! |
Vietnam | |||
---|---|---|---|
Sales | Ho Chi Minh City | SEW-EURODRIVE PTE. LTD. RO at Hochiminh City Floor 8, KV I, Loyal building, 151-151 Bis Vo Thi Sau street, ward 6, District 3, Ho Chi Minh City, Vietnam | Tel. +84 937 299 700
huytam.phan@sew-eurodrive.com |
| Hanoi | MICO LTD Quảng Trị - North Vietnam / All sectors except Construction Materials 8th Floor, Ocean Park Building, 01 Dao Duy Anh St, Ha Noi, Viet Nam | Tel. +84 4 39386666 Fax +84 4 3938 6888 nam_ph@micogroup.com.vn http://www.micogroup.com.vn |
Zambia | |||
---|---|---|---|
Representation: South Africa |