Optimization case 2 – x-axis is the master axis, y-axis is in lowering mode

Initial situation: txVmax >  tyVmax

The x-axis is the master axis because its travel time is longer than that of the y-axis due to a longer travel distance and the dynamic parameters. The y-axis is in lowering mode.

Optimization parameters: txVmax - txVStopRamp = tyVadjusted

The x-axis starts immediately and is operated with maximum dynamic parameters to achieve the required cycle time. The y-axis also starts immediately but travels at a reduced speed.

The speed of the y-axis is calculated so that the y-axis is in lowering mode while the x-axis is accelerating or traveling at constant speed.

Energy saving:

The energy generated by lowering the y-axis is used for accelerating the x-axis and for moving it at constant speed.