X2040 (Option /KH1): Motor connection for standard motors with temperature sensor
The following table provides information about this connection:
Function | ||
---|---|---|
Motor connection for standard motors with temperature sensor |
Connection type | ||
---|---|---|
M23, male, male thread, TE Connectivity – Intercontec Products, series 723, SEW‑EURODRIVE insert, SpeedTec equipment, coding ring: without, protected against contact |
Pin assignment | ||
---|---|---|
Assignment | ||
---|---|---|
Contact | Signal | Description |
U | U | Motor connection, phase U |
V | V | Motor connection, phase V |
W | W | Motor connection, phase W |
PE | PE | Protective earth connection |
A | Res. | Reserved |
B | Res. | Reserved |
C | Res. | Reserved |
D | Res. | Reserved |
H | Temp + | Temperature sensor+ connection |
L | Temp - | Temperature sensor- connection |
Additional information