Type designation of connection unit

The following table shows the type designation of the connection unit:

CB

Product family

CB = CB connection board

(Motor without electronics)

I

Hardware design

I = Hardware design for MOVIGEAR® classic

0

Flange dimensions for relevant cover size

0 = Suitable for:

  • MOVIGEAR® MGF..1-..-C

1 = Suitable for:

  • MOVIGEAR® MGF..2-..-C
  • MOVIGEAR® MGF..4-..-C
  • MOVIGEAR® MGF..4-..-C/XT

X

Fieldbus connection configuration

X = Without fieldbus connection

DSM

Communication version

DSM = Drive unit without electronics

5

Connection voltage

5 = AC 500 V

X

EMC variant

X = Without basic interference suppression

3

Connection type

3 = 3-phase

C

Version

/

 

DI

Option

DI = Digital Interface (MOVILINK® DDI)

CO = Digital interface (MOVILINK® DDI) via coaxial element