Limit values
Parameter name | Value |
|---|---|
Application limits | |
Positive speed | Limits the maximum positive speed permitted for moving the system. (in user units) |
Index: 8357.10 | |
Negative speed | Limits the maximum negative speed permitted for moving the system. (in user units) |
Index: 8357.11 | |
Acceleration | Limits the maximum acceleration permitted for accelerating the system. (in user units) |
Index: 8357.12 | |
Deceleration | Limits the maximum deceleration permitted for braking the system. (in user units) |
Index: 8357.13 | |
Jerk time | Limits the jerk time in [ms] The jerk time is effective for the stop FCBs and in manual mode. The positioning process extends by twice the set jerk time. |
Index: 8357.14 | |
Torque | Limits the maximum torque that may be applied to the system in % of the nominal motor torque |
Index: 8357.15 | |
Apparent output current | Value to which the inverter output current is limited in [A] |
Index: 8357.16 | |
Emergency stop deceleration | Deceleration for the ramp that is activated during an emergency stop. An emergency stop can be programmed as a response to a fault (in user units). |
Index: 8357.20 | |
Limit values from startup | |
Maximum speed at motor shaft | Permitted maximum rotational speed at the motor shaft calculated from motor and gear unit data during startup in [rpm]. |
Index: 8360.9 | |
Maximum torque at the motor shaft | Permitted maximum torque at the motor shaft calculated from motor and gear unit data during startup in [Nm]. |
Index: 8360.11 | |