Torque control
Torque-controlled movement of an axis with or without encoder feedback in FCB 07. The direction depends on the sign of the torque setpoint. A positive setpoint corresponds to a positive motor direction of rotation. The maximum speed is specified by PO 2 "Maximum speed". When the motor reaches this speed, its torque is limited regardless of the set torque. Acceleration and deceleration values result from the setpoint torque and load torque depending on the application.
With the following control modes, it is possible to activate this operating mode:
- CFC
- VFCPLUS (with and without encoder)
- ELSM® (encoderless, in the "controlled operation" operating range, i.e. above the transition speed of approx. 2%...5% of the nominal speed)
Practical significance for the "ELSM®" operating mode: The FCB 07 "Torque control" can only be activated when the flying start function is active and above the transition speed (example: winding drive). If the speed is too low, the system shuts down with a fault message. The transition speed can be reached either by an external drive or by speed control of the inverter in the FCB 05.