Multi-motor drive of asynchronous motors
Multi-motor drive means the electrical parallel connection of several identical asynchronous motors at 1 inverter, that are rigidly and mechanically coupled and drive a load.
Parallel operation of several identical asynchronous motors is possible provided the strict compliance with the following conditions:
- Only use gearmotors of the same type and with the same winding data.
- The rotor position of the individual motors must not differ in more than the following mechanical angle:
- Zp × Δφmech_max < 20°
- Zp = Number of motor pole pairs
- Δφmech_max = Maximum torsion angle of the shaft connection in regard of the motor shaft
- This must be ensured by the mechanics, even for maximally different torque loads of the motor shafts.
The maximum number of motors depends on the control mode:
Control mode | Number of motors |
|---|---|
LVFC | 64 |