Config (ST_Config_DiameterAcquisition)
Variable name | Description |
---|---|
eMode | Data type – E_DiameterAquisitionMode |
Diameter acquisition mode:
| |
lrThresholdCalc | Data type – LREAL |
Threshold value for the diameter calculation in the "Calculate" mode in m/min The diameter calculation is active if the lrActualLineSpeed input signal is above the threshold value. If lrActualLineSpeed falls below the threshold value, the last calculated diameter is output. | |
lrMaterialThickness | Data type – LREAL |
Material thickness in mm When using the "LayerCounter" mode | |
uiDiameterFilterTime | Data type – LREAL |
Filter time (VZ1 filter) of the diameter in ms | |
lrDiameterScalingU1 lrDiameterScalingD1 lrDiameterScalingU2 lrDiameterScalingD2 | Data type – LREAL |
Scaling of the diameter signal: For scaling the actual value signal, 2 pairs of values must be specified which result from the U1/U2 input signal with the corresponding diameter D1/D2. A positive characteristic curve is displayed in this figure. For a negative characteristic curve, enter a value for D1 that is greater than D2. | |
lrPlauCheckTol | Data type – LREAL |
Tolerance of the plausibility monitoring of the diameter acquisition in the "Calculate" and "DistanceSensor" mode: The tolerance specifies the maximum value by which the diameter may change per winding revolution. The value must be at least double the thickness of the material to prevent excessive limitation of the determined diameter value. The value "0" deactivates the plausibility monitoring function. For plausibility monitoring, the actual position must be available in the modulo unit (e.g. MOVIKIT® MultiMotion Auxiliary Positioning). | |
stGeneral | Data type – ST_Config_General |