Out
Variable name | Description |
---|---|
xActive | Data type – BOOL |
| |
lrActualLineSpeedWinder | Data type – LREAL |
Current path speed (circumferential speed) in m/min | |
lrActualDancerPosition | Data type – LREAL |
Actual dancer position in % | |
xSetpointReached | Data type – BOOL |
Setting tolerance window in ST_Config_TensionDancer | |
xTimeoutDancerLift | Data type – BOOL |
The monitoring time is defined with uiDancerDistance / uiDancerLiftSpeed and starts as soon as a dancer movement is detected. If the monitoring time has been exceeded, xStart must be set to "FALSE" and back to "TRUE" to reset the message and start a new rewinding process. | |
lrStartDiameterCalc | Data type – LREAL |
Result of the automatic calculation of start diameter in mm | |
xPID_Active | Data type – BOOL |
| |
xPID_LimitedPos | Data type – BOOL |
| |
xPID_LimitedNeg | Data type – BOOL |
| |
Input signals drive | |
xEnable_ApplicationStop | Data type – BOOL |
| |
xModeVelocityActivate | Data type – BOOL |
Device Mode "Velocity"
| |
xModeVelocityStart | Data type – BOOL |
Device Mode "Velocity"
| |
lrModeVelocityVelocity | Data type – LREAL |
Device Mode "Velocity" Setpoint speed in min-1 | |
lrModeVelocityAcceleration | Data type – LREAL |
Device Mode "Velocity" Setpoint acceleration in 1/(min*s) | |
lrModeVelocityDeceleration | Data type – LREAL |
Device Mode "Velocity" Setpoint deceleration in 1/(min*s) | |
stDiagnose | Data type – ST_Diagnose |