In
Variable name | Description |
---|---|
xActivate | Data type – BOOL |
| |
xDirRotRev | Data type – BOOL |
| |
xStart | Data type – BOOL |
| |
stGeneral | Data type – ST_Config_General |
aFrictionTable | Data type – ARRAY [0..121] OF LREAL |
Friction coefficient table | |
Output signals drive | |
lrActualTorque | Data type – LREAL |
Current torque in (1.0 = 100% Msetp) | |
xInVelocity | Data type – BOOL |
|