Applying inverter to MOVISUITE®

The MOVIDRIVE® technology application inverter is detected during the network scan.

Proceed as follows:

  • You have started a network scan.
  1. Apply the scanned device to MOVISUITE®.
  2. If necessary, load the device data into the MOVISUITE® project. Confirm the message stating that the device data has been successfully transferred.
    • The device is displayed in one of the MOVISUITE® views. The display depends on the view you used when closing MOVISUITE® for the last time:
    • The combined network and function view shows all connected devices detected during the network scan.
    • The function view has 2 views. The tree view shows an overview of the entire project. The circle view shows the current node as a large circle in the center of the workspace.
  3. To toggle between the MOVISUITE® views, click the "Network" tab.
  4. If required, you can assign a name to the inverter. The device will then be shown in the MOVISUITE® project under this name.
  5. SEW‑EURODRIVE recommends to use MOVIKIT® software modules. MOVIKIT® software modules contain ready-made and verified drive and application functions that allow for taking into operation all kinds of drive tasks quickly and conveniently. Load the matching MOVIKIT® software module into the inverter.
  6. If you do not use a MOVIKIT® software module, you have to configure the process data source and the process data manually. To do so, open the configuration of the inverter and set the process data source.
  7. Configure the process data (setpoints and actual values) in the inverter.
  8. Save the MOVISUITE® project.