TES30A decentralized supply unit

E-learnings

  • MOVITRANS® TES decentralized supply unit – Key technical data
    In this self-study module, you will learn about the various TES decetralized supply units and their key technical data.
  • DE
  • EN

Technical documentation

Key technical data

TES30A

MOVITRANS® spot stationary supply unit

...

Nominal power:

080

8 kW

–

 

E

Increased degree of protection

F

Heat sink and fan

.

Load voltage:

4

400 V

–

 

5

Connection voltage: AC 400/500 V

.

Radio interference suppression level:

A

C1

B

C2

3

Connection type: 3-phase

–

 

.

System frequency:

D

18 – 152 kHz

The following figure shows the product:

[1]

Housing

[2]

Display elements

[3]

Transformer

[4]

Signal and bus connections

[5]

Line connection

[6]

Protective ground connection (PE)

[7]

Load connection

[8]

Fan

General technical data

Storage temperature

-25 °C to +70 °C

Degree of protection

IP54

Installation altitude If the installation altitude exceeds 2000 m, contact SEW-EURODRIVE.

Nominal current reduction at 1000 m to 3000 m above sea level: 1% per 100 m

Pollution class

2 in accordance with IEC 60664‑1

Overvoltage category

Less than 2000 m above sea level: III in accordance with IEC 60664-1

More than 2000 m above sea level: II in accordance with IEC 60664-1

Climate class

3K22

Based on DIN EN IEC 60721‑3‑3:2020‑05

(temperature range, degree of protection, air movement extended)

Ambient temperature

-5 °C to +40 °C

Mass

12.4 kg

Dimensions W × H × D

350 mm × 300 mm × 150 mm

Input

Line connection

AC 3~

Connection voltage

Vline

3 × AC 380 V – 500 V ±10%

Line frequency

fline

50 Hz – 60 Hz ± 5%

Nominal line current

Iline

AC 12.8 A

Output

Nominal output power

PN

8000 W

Nominal output voltage

VN2

AC 400 V

Nominal output current

IN2

AC 22.8 A

Switch-off current

IAmax

AC 30.8 A

Overload behavior

Disconnection of the output stage when switch-off current limit is reached and in the event of overtemperature

Output frequency

fA

18 – 152 kHz

Nominal load voltage

VLN

AC 364 V

For additional technical data, refer to the operating instructions.

The dimension drawing shows the mechanical dimensions in mm:

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).

The UL and cUL mark indicate UL approval.

cUL is equally eligible for approval by the CSA.