TDM80E pick-up

E-learnings

  • MOVITRANS® spot pick-up – Key technical data
    In this e-learning module, you will get to know the TDM80E pick-up and gain an overview of the technical data.

Technical documentation

Key technical data

TDM80E

MOVITRANS® mobile pick-up with controlled voltage output

.

Nominal power:

090

9 kW for 8 min. (cyclic duration factor 6%)

110

11 kW for 4 min. (cyclic duration factor 10%)

-

 

D

DC

..

Output voltage:

06

DC 24 to 56 V

36

DC 200 to 360 V

-

 

B

System frequency: 50 kHz

03

Nominal current field plate: 30 A

-

 

0

Standard design

The following figure shows the device structure of the variants.

[1]

Mobile converter

[2]

Pick-up

[3]

Connections

The following table shows the technical data of the device:

General

Ambient temperature

ϑA

+5 °C to +40 °C

Climate class

 

EN 60721‑3‑3, class 3K3

Storage temperature

ϑL

+5 °C to +40 °C

Degree of protection

 

IP54

Installation altitude

h

Up to h ≤ 2000 m above sea level no restrictions

Pollution class

 

2 in accordance with IEC 60664‑1

Overvoltage category

 

II in accordance with IEC 60664-1

Mass

 

11 kg

Dimension (H × W × D)

426 mm × 470 mm × 74 mm

Distance to TFS field plate

z

20 mm

For additional technical data, refer to the operating instructions.

The following table shows the technical data of the device:

General

Ambient temperature

ϑA

-25 °C to +55 °C

Climate class

 

EN 60721‑3‑3, class 3K3

Storage temperature

ϑL

-25 °C to +55 °C

Degree of protection

 

IP65

Installation altitude

h

Up to h ≤ 2000 m above sea level no restrictions

Pollution class

 

2 in accordance with IEC 60664‑1

Overvoltage category

 

II in accordance with IEC 60664-1

Mass

 

11 kg

Dimension (H × W × D)

415 mm × 470 mm × 74 mm

Distance to TFS field plate

z

20 mm

For additional technical data, refer to the operating instructions.

The dimension drawing shows the mechanical dimensions in mm:

[1]

Magnetic center (center of the winding) This point must be aligned as closely as possible to the center of the TFS field plate during the charging process.

The dimension drawing shows the mechanical dimensions in mm:

[1]

Magnetic center (center of the winding) This point must be aligned as closely as possible to the center of the TFS field plate during the charging process.

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).

The UL and cUL mark indicate UL approval.

cUL is equally eligible for approval by the CSA.