STO safety sub-function

The following table shows the technical data of the STO safety sub-function for devices with the CSO safety option.

The safe digital input F_STO_P corresponds to type 3 according to IEC 61131‑2.

The reference potential for F_STO_P is STO_M (contact at terminal X6:2).

 

Terminal

Technical data

STO safety contact

X6

–

Electrical data of safe digital input F_STO_P

 

Minimum

Typical

Maximum

Input voltage range

X6:1

DC -3 V

DC 24 V

DC 30 V

Input capacitance against STO_M

 

–

300 pF

500 pF

Input capacitance against GND

 

–

300 pF

500 pF

Power consumption of F_STO_P at DC 24 V

 

–

–

150 mW

Input voltage for ON state (STO)

 

DC 11 V

–

–

Input voltage for OFF state (STO)

 

–

–

DC 5 V

Permitted leakage current of the external safety controller

 

–

–

1 mA

Minimum voltage rise

 

1 V/ms

MCC91A-.../CSO...

 

The following terminals are connected internally:

  • X6:1 and X6:3
  • X6:2 and X6:4

Due to the current carrying capacity, a maximum of 10 devices can be connected to one another via terminal X6.

Connection contacts

 

Connector

- 1 core: 0.25 – 1.5 mm2

- 2 cores: 0.25 – 0.5 mm2 (Twin conductor end sleeve)

Maximum cable length

 

30 m