Input
Unit | MCC91A-....-2E1-4.. | |||
|---|---|---|---|---|
Size | 0L | |||
Type | 0055 | 0070 | 0093 | |
Nominal line voltage Vline (in accordance with EN 50160) | V | 1 × AC 200 – 240 | ||
Nominal current AC Iline | A | 14.8 | 16 | 20 |
Line frequency fline | Hz | 50 to 60 ± 5% | ||
Controlled rectifier | – | Yes (precharge circuit) | ||
X1 connection contacts | – | |||