Brake chopper
Unit | MCC91A-....-2E1-4.. | ||||
|---|---|---|---|---|---|
Size | 0S | ||||
Type | 0017 | 0025 | 0034 | 0042 | |
Minimum braking resistance value RBR_min | Ω | 61 | |||
Brake chopper continuous power | kW | 0.68 | 1 | 1.35 | 1.67 |
Brake chopper peak power | kW | 150% × apparent output power SN | |||
X2 connection contacts | – | ||||