General
Unit | MCC91A-....-2E1-4.. | ||||
|---|---|---|---|---|---|
Size | 0S | ||||
Type | 0017 | 0025 | 0034 | 0042 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 15 | 24 | 36 | 48 |
Power consumption 24 V | W | 1 | |||
Interference suppression | – | EMC filter limit value category C2 in accordance with EN 61800-3 | |||
PE connection | – | M4 screw | |||
Permitted number of times power may be switched on/off per minute | min-1 | 0.5 | |||
Minimum switch-off time for power off | s | 10 | |||
Mass | kg | 1.7 | |||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings. | |||