Input
Unit | MCC91A-....-5E3-4.. | |||||
|---|---|---|---|---|---|---|
Size | 0L | |||||
Type | 0070 | 0095 | 0125 | 0160 | 0240 | |
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 380 to 500 | ||||
Nominal current AC Iline | A | 6.3 | 8.6 | 11.3 | 14.4 | 21.6 |
Line frequency fline | Hz | 50 to 60 ± 5% | ||||
Controlled rectifier | – | No | ||||
X1 connection contacts | – | |||||