Accessories
Accessories | Chapter |
|---|---|
BW../BW..-T braking resistors | |
NF.. line filter | |
ND.. line choke | |
HF.. output filter | |
HD.. output choke | |
|
CBG01A keypad | |
CBG11A keypad | |
CBG21A keypad | |
CBG22A local keypad | |
|
CDM11A diagnostic module INFORMATION: The CDM11A diagnostic module is required as an adapter for the CBG11A, CBG21A, and CBG22A keypads. | |
COG11A door mounting frame | |
Prefabricated cables | |
Support plates | |
CLH21A shield plate extension | |
Connector | |
Standard accessories | |
CFX11A-S gateway for EtherCAT®/SBusPLUS | |
CFX11A-E gateway for EtherNet/IP and Modbus TCP | |
CFX11A-N gateway for PROFINET | |
CFC11A communication module |
INFORMATION

Only the CBG21A keypad can be used on the gateways.
INFORMATION