Type designation

Example: MCC91A-0125-5E3-4-000

MC

Product family

MOVITRAC®

C

Device type

C = Classic

91

Series

91 = With DC 24 V switched-mode power supply

A

Version

A = Version status of the device series

0125

Performance class

0125 = Nominal output current, e.g. 0125 = 12.5 A

5

Connection voltage

2 = AC 200 – 240 V

5 = AC 200 – 500 V

E

Power section variant EMC

E = EMC filter limit value category C2 in accordance with EN 61800-3

3

Connection type

1 = 1-phase connection type

3 = 3-phase connection type

4

Operating mode

4 = 4-quadrant operation

0

Device variant

0 = Standard (without process data interface)

0

Technology level

0 = Standard design

0

Application level

0 = Standard/MOVIKIT® Velocity Drive

1 = Activation of further MOVIKIT® software modules

2 = Customized solution

Unit designs

/CSO = STO PL d, actuation via input

/L = Design with painted printed circuit boards

/P = Parameters ex-works

 

Options

/CDM11A = Diagnostic module

/CFX11A-N = Gateway for PROFINET

/CFX11A-E = Gateway for EtherNet/IPTM and Modbus TCP

/CFX11A-S = Gateway for EtherCAT®/SBusPLUS

/CFC11A = Communication module