Error 106 MOVIKIT® – Device functions
Error: 106.00 (6A00hex | 27136dec) Description: Inverter fault | ||
|---|---|---|
|
| |
Cause | Measure | |
The inverter signaled a fault but the fault number is not available to the MOVIKIT® software module. | Note the fault of the inverter as soon as it is available. Identify the exact cause of this fault and take the appropriate measures for elimination. | |
Error: 106.01 (6A01hex | 27137dec) Description: Error in communication connection to inverter | ||
|---|---|---|
|
| |
Cause | Measure | |
The inverter is not connected. | Check the EtherCAT®/SBusPLUS connection of the inverter. | |
Error restoring inverter data set (axis replacement function). | In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data".
| |
Error: 106.02 (6A02hex | 27138dec) Description: Inverter warning | ||
|---|---|---|
|
| |
Cause | Measure | |
The inverter signaled a warning but the warning ID is not yet available to the MOVIKIT® software module. | Note the warning of the inverter as soon as it is available. Identify the exact cause of this warning and take the appropriate measures for elimination. | |
Error: 106.03 (6A03hex | 27139dec) Description: Function not supported by process data profile | ||
|---|---|---|
|
| |
Cause | Measure | |
The configured process data profile of the axis does not support the requested function (Touchprobe). | Select a process data profile that supports the Touchprobe function. | |
Error: 106.04 (6A04hex | 27140dec) Description: Logical device not activated | ||
|---|---|---|
|
| |
Cause | Measure | |
The logical device is not activated. | Activate logical device in the device tree. | |
Error: 106.05 (6A05hex | 27141dec) Description: Timeout of heartbeat monitoring to the device | ||
|---|---|---|
|
| |
Cause | Measure | |
The physical connection is OK, but the configuration of the communication parameters on the device is incorrect. This can occur, for example, after a factory reset or a device replacement without automatic parameter set restoration. | – Adjust the parameterization of the device. – Add a MOVIKIT® module to the device in MOVISUITE®. | |
Error: 106.06 (6A06hex | 27142dec) Description: Process data length of logical device does not match device slot length | ||
|---|---|---|
|
| |
Cause | Measure | |
The logical device uses more process data than the corresponding device slot. | Select a suitable connection from logical device to device slot. The number of process data of the logical device must be less than or equal to the length of the device slot. | |
Error: 106.07 (6A07hex | 27143dec) Description: Device not activated | ||
|---|---|---|
|
| |
Cause | Measure | |
The device is not activated. | Activate the device in the device tree. | |
Error: 106.08 (6A08hex | 27144dec) Description: Communication with the device interrupted | ||
|---|---|---|
|
| |
Cause | Measure | |
Communication with the device is interrupted. There is a bus fault. | – Check if the device is switched on. – Check if the EtherCAT® cables are correctly connected. | |
Error: 106.11 (6A0Bhex | 27147dec) Description: Error during automatic parameter set restoration | ||
|---|---|---|
|
| |
Cause | Measure | |
An error occurred while restoring the parameter set. | Load the parameter set onto the controller again, either – in MOVISUITE using "Update configuration data" or – in the IEC editor via function blocks. | |
Error: 106.32 (6A20hex | 27168dec) Description: Interface not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
"DeviceHandler OSC71B" function block not passed to "CanLayer2" function block. | Pass the "DeviceHandler OSC71B" function block to the appropriate function block. | |
Error: 106.33 (6A21hex | 27169dec) Description: Timeout while sending synchronization telegram | ||
|---|---|---|
|
| |
Cause | Measure | |
A timeout occurred when sending the synchronization message. The time interval is too short. | Increase the cycle. A minimum of 2 tasks can be sent per cycle. | |
Error: 106.34 (6A22hex | 27170dec) Description: Invalid CAN ID | ||
|---|---|---|
|
| |
Cause | Measure | |
CAN identification number not valid. | Contact SEW‑EURODRIVE Service. | |
Error: 106.35 (6A23hex | 27171dec) Description: Interface not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
Logical device not passed to initialization method (INIT) of "DeviceHandler OSC71B" function block. | Pass the logical device to the "DeviceHandler OSC71B" function block. | |
"DeviceHandler OSC71B" function block not passed to the initialization method (INIT) of the "CanOpen", "SBusProcessData" or "SBusParameter" function blocks. | Pass the "DeviceHandler OSC71B" function block to the appropriate function block. | |
Error: 106.36 (6A24hex | 27172dec) Description: Lower-level CAN station error | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected in the "DeviceHandler" function block of the lower-level CAN station. | Observe the status message of the logical device. Identify the exact cause of this status message and take the appropriate measures for elimination. | |
Error: 106.37 (6A25hex | 27173dec) Description: CAN data memory not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 106.38 (6A26hex | 27174dec) Description: CAN interface not ready | ||
|---|---|---|
|
| |
Cause | Measure | |
The CAN interface is initialized (INIT state). | Check the cabling and the DIP switch settings of the OSC71B option card. | |
Error: 106.39 (6A27hex | 27175dec) Description: CAN station at CAN interface not ready | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected in the "DeviceHandler" function block of the CAN station. | Observe the status message of the logical device. Identify the exact cause of this status message and take the appropriate measures for elimination. | |
Error: 106.40 (6A28hex | 27176dec) Description: Not initialized | ||
|---|---|---|
|
| |
Cause | Measure | |
Initialization method (INIT) completed with errors. | Call the initialization method again. The return value "SEW_IDAOSC.E_OscError.eOk" is returned after successful initialization. | |
Error: 106.41 (6A29hex | 27177dec) Description: CAN ID already assigned | ||
|---|---|---|
|
| |
Cause | Measure | |
CAN identification number assigned several times. | Check CAN addresses and CAN IDs. | |
Error: 106.42 (6A2Ahex | 27178dec) Description: Invalid CAN address | ||
|---|---|---|
|
| |
Cause | Measure | |
CAN address not within permitted address range. | Set the CAN address in the address range 1 – 127. | |
Error: 106.43 (6A2Bhex | 27179dec) Description: Large number of process data objects | ||
|---|---|---|
|
| |
Cause | Measure | |
Too many process data objects created. | For the permitted number of process data objects, refer to the global variable "SEW_IDAOSC.GVL_CanOpen.gc_uiMaxNumberOfPDO". | |
Error: 106.44 (6A2Chex | 27180dec) Description: Timeout while sending send telegram | ||
|---|---|---|
|
| |
Cause | Measure | |
A timeout occurred when sending the send telegram. The telegram runtime is too large. | Increase the timeout. | |
Error: 106.45 (6A2Dhex | 27181dec) Description: Parameter request timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Timeout during parameter request of the "ServiceDataObject" service. The telegram runtime is too large. | Increase the timeout. | |
Error: 106.46 (6A2Ehex | 27182dec) Description: Timeout while sending heartbeat telegram | ||
|---|---|---|
|
| |
Cause | Measure | |
A timeout occurred when sending the heartbeat telegram. The telegram runtime is too large. | Increase the timeout. | |
Error: 106.47 (6A2Fhex | 27183dec) Description: Emergency telegram from CAN station | ||
|---|---|---|
|
| |
Cause | Measure | |
CAN station detected error and sent emergency telegram. | Exact data from the emergency telegram can be found in the log in the IEC Editor. For further information about the emergency telegram, refer to the documentation of the CAN axis group member. | |
Error: 106.48 (6A30hex | 27184dec) Description: Parameter request error | ||
|---|---|---|
|
| |
Cause | Measure | |
An error was detected during the parameter request of the "ServiceDataObject" service. Access to parameters in CAN axis group member not allowed. | Observe the AbortCode on the block. Identify the exact cause of this AbortCode and take the appropriate measures for elimination. For further information about the AbortCode, refer to the documentation of the CAN axis group member. | |
Error: 106.49 (6A31hex | 27185dec) Description: Parameter request error | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected during the parameter request. The telegram runtime is too large. | Increase the timeout. | |
Error: 106.50 (6A32hex | 27186dec) Description: Error during MOVILINK® parameter request | ||
|---|---|---|
|
| |
Cause | Measure | |
Access to parameter in CAN station not allowed. | Observe the AbortCode on the block. Identify the exact cause of this AbortCode and take the appropriate measures for elimination. For further information about the AbortCode, refer to the documentation of the CAN axis group member. | |
Error: 106.51 (6A33hex | 27187dec) Description: Timeout during MOVILINK® parameter request | ||
|---|---|---|
|
| |
Cause | Measure | |
Timeout during the MOVILINK® parameter request. The telegram runtime is too large. | Increase the timeout. | |
Error: 106.52 (6A34hex | 27188dec) Description: Invalid MOVILINK® process data length | ||
|---|---|---|
|
| |
Cause | Measure | |
Process data length not set correctly. | Set the process data length to a value > 0 and < 16. | |
Error: 106.53 (6A35hex | 27189dec) Description: Invalid MOVILINK® process data segment | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |