Error 104 MOVIKIT® – SingleAxis
Error: 104.64 (6840hex | 26688dec) Description: Error reading configuration file | ||
|---|---|---|
|
| |
Cause | Measure | |
Configuration data corrupt or not up to date. | In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data". | |
Error: 104.65 (6841hex | 26689dec) Description: Selected operating mode not supported | ||
|---|---|---|
|
| |
Cause | Measure | |
The selected operating mode is not supported by MOVIKIT®. – The "Extended synchronous operation function" must be activated for the "Synchronous operation with automatic adjustment" operating mode. – The used function "Touchprobe 1" must be activated for the "Touchprobe positioning absolute" operating mode. – The used function "Brake test" must be activated for the "Brake test" operating mode. – The "Touchprobe positioning absolute" operating mode is not possible with modulo axes. – The "Jog mode" operating mode is not possible with modulo axes and activated software limit switches. | Set the appropriate preconditions for the desired operating mode in the parameter setting. | |
"Absolute positioning" operating mode (value=400) is not possible with modulo axes. | For modulo axes, use modulo operating modes (values=402-404). | |
Error: 104.69 (6845hex | 26693dec) Description: Slave not ready | ||
|---|---|---|
|
| |
Cause | Measure | |
The master was stopped because one of the slave axes is not enabled or has a fault. | – Check the enable status of the slave axes. – Ensure that the slave axes do not have an error. | |
Error: 104.70 (6846hex | 26694dec) Description: Interface not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 104.71 (6847hex | 26695dec) Description: Error applying a mode | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 104.72 (6848hex | 26696dec) Description: Positive software limit switch hit | ||
|---|---|---|
|
| |
Cause | Measure | |
Positive software limit switch hit. | – Check the position of the software limit switch. – Check the target position. – Move clear of the software limit switch at negative speed. | |
Error: 104.73 (6849hex | 26697dec) Description: Negative software limit switch hit | ||
|---|---|---|
|
| |
Cause | Measure | |
Negative software limit switch hit. | – Check the position of the software limit switch. – Check the target position. – Move clear of the software limit switch at positive speed. | |
Error: 104.80 (6850hex | 26704dec) Description: Licensing error | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 104.82 (6852hex | 26706dec) Description: Too many decimal places | ||
|---|---|---|
|
| |
Cause | Measure | |
Up to 4 decimal places are permitted. | Reduce the number of decimal places. | |
Error: 104.83 (6853hex | 26707dec) Description: Adjustment not possible | ||
|---|---|---|
|
| |
Cause | Measure | |
The position difference between master axis and slave axis is outside the configured window. | – Reduce the position difference between the master axis and slave axis by moving the axes in the "Positioning" operating mode. – Set the window for the adjust error to a larger value. | |
Error: 104.128 (6880hex | 26752dec) Description: Setpoint application mode not configured | ||
|---|---|---|
|
| |
Cause | Measure | |
Setpoint application mode "603: Feed-in to sensor pair B" has been selected but the appropriate operating mode has not yet been configured. | – Configure the appropriate operating mode in the software module. – Reset error via PO 1.8 "Reset". | |
Setpoint application mode "602: Reverse mode" has been selected although a unidirectional operating mode is configured. | – Configure the appropriate operating mode in the software module. – Reset error via PO 1.8 "Reset". | |
Error: 104.129 (6881hex | 26753dec) Description: Module configuration missing | ||
|---|---|---|
|
| |
Cause | Measure | |
Module configuration not completed. | – In MOVISUITE® in the parameter setting of the software module under [Module configuration], update the module configuration by clicking "Apply configuration". – Reset error via PO 1.8 "Reset". | |
Error: 104.130 (6882hex | 26754dec) Description: Change of direction during process | ||
|---|---|---|
|
| |
Cause | Measure | |
Direction of rotation changed unexpectedly during rapid/creep speed positioning. | Reset error via PO 1.8 "Reset". After the error reset, the infeed process starts at rapid speed in the newly selected direction. | |
Error: 104.144 (6890hex | 26768dec) Description: Invalid configuration parameter | ||
|---|---|---|
|
| |
Cause | Measure | |
One or several configuration parameters of the rotating knife are invalid. | Select the configuration parameters of the rotary knife within their valid range. Further information can be found in the log in the IEC Editor. | |
Error: 104.145 (6891hex | 26769dec) Description: No valid transition to new curve | ||
|---|---|---|
|
| |
Cause | Measure | |
New parameter values have been set for the rotary knife in active automatic mode. The curve generator could not generate a curve that connects the active curve with the new curve. | Stop operation to set the new parameter values in inactive automatic mode. | |
Error: 104.160 (68A0hex | 26784dec) Description: Invalid parameter | ||
|---|---|---|
|
| |
Cause | Measure | |
A parameter is not within its valid range. | Select parameter within its valid range. Further information can be found in the log in the IEC Editor. | |
Error: 104.192 (68C0hex | 26816dec) Description: Missing Touchprobe signal | ||
|---|---|---|
|
| |
Cause | Measure | |
No Touchprobe signal sent within Touchprobe window. | Check the wiring of the Touchprobe sensor. | |
The configured Touchprobe window is too small. | Increase the Touchprobe window. | |
Error: 104.193 (68C1hex | 26817dec) Description: No software limit switch configured | ||
|---|---|---|
|
| |
Cause | Measure | |
No software limit switches have been configured in MOVISUITE®. | In MOVISUITE® under [Monitoring functions] > [SW limit switches], configure the software limit switches. | |
Error: 104.194 (68C2hex | 26818dec) Description: Flying saw as modulo axis | ||
|---|---|---|
|
| |
Cause | Measure | |
The flying saw was configured as a modulo axis due to a cycle limit. | In MOVISUITE® under [Monitoring functions] > [Limit values], set the value 0 for the "Modulo minimum" and "Modulo maximum" parameter. | |
Error: 104.195 (68C3hex | 26819dec) Description: The axis has not reached the waiting position or the master position is greater than the calculated start position. | ||
|---|---|---|
|
| |
Cause | Measure | |
The set cutting length is too small. | Increase the cutting length. | |
Positioning to the waiting position has taken too long. | Increase the speed/acceleration. | |
The axis is not in its waiting position when starting the operating mode. | Before starting the operating mode, position the axis to waiting position. | |
Error: 104.196 (68C4hex | 26820dec) Description: Cut angle not within limits | ||
|---|---|---|
|
| |
Cause | Measure | |
The configured cutting angle is too large (> 90°) or too small (< 0°). | Configure the cutting angle within the limits (>= 0° and < 90°). | |
Error: 104.198 (68C6hex | 26822dec) Description: Overflow of Touchprobe position buffer | ||
|---|---|---|
|
| |
Cause | Measure | |
The Touchprobe position buffer cannot be processed quickly enough. | Increase the cutting length. | |
Error: 104.200 (68C8hex | 26824dec) Description: Invalid synchronization transition | ||
|---|---|---|
|
| |
Cause | Measure | |
The setting of the synchronization transition is invalid. | Define the setting "Master based" for the synchronization transition. | |
Error: 104.201 (68C9hex | 26825dec) Description: Home position reached too late – master has already passed synchronization position | ||
|---|---|---|
|
| |
Cause | Measure | |
The calculated start position is behind the actual position of the saw carriage at the time of synchronization. | – Reduce cutting length. – Reduce master speed. | |
Error: 104.202 (68CAhex | 26826dec) Description: Missing master-slave connection | ||
|---|---|---|
|
| |
Cause | Measure | |
No master source has been configured for MOVIKIT® FlyingSaw. | Configure a valid master source in MOVISUITE® under [Controller functions] > [Flying saw]. | |
Error: 104.203 (68CBhex | 26827dec) Description: Permitted maximum value of cutting length exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The specified cutting length is too large for the resolution used for the master signal. | – Reduce cutting length. or – Reduce resolution of the master signal. | |
Error: 104.204 (68CChex | 26828dec) Description: Master source invalid for selected flying saw type | ||
|---|---|---|
|
| |
Cause | Measure | |
A master source of the type "linear" was configured for a master source of the type "modulo". | In MOVISUITE®, configure the master source according to the master type set in MOVIKIT® FlyingSaw. | |
Error: 104.205 (68CDhex | 26829dec) Description: Invalid fieldbus parameters | ||
|---|---|---|
|
| |
Cause | Measure | |
Invalid process values were specified for the flying saw via the fieldbus interface. | Set the process values within the permitted limits. | |
Error: 104.206 (68CEhex | 26830dec) Description: Invalid cam description | ||
|---|---|---|
|
| |
Cause | Measure | |
The curve profile generator could not create a valid curve description with the specified parameters. | Correct the parameter values. | |
Error: 104.207 (68CFhex | 26831dec) Description: Sensor distance too small for synchronization distance | ||
|---|---|---|
|
| |
Cause | Measure | |
The specified sensor distance is ≤ synchronization distance/2. | Reduce the synchronization distance or increase the sensor distance. | |