Error 102 MOVIKIT® – Axes

Error: 102.00 (6600hex | 26112dec)

Description: Configuration file missing

 

 

Cause

Measure

Configuration file not found on memory card of controller.

In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data".

The file path name is too long.

Shorten the names of the software nodes or devices.

Error: 102.01 (6601hex | 26113dec)

Description: Error opening configuration file

 

 

Cause

Measure

Error detected while opening configuration file.

Contact SEW‑EURODRIVE Service.

Error: 102.02 (6602hex | 26114dec)

Description: Error closing configuration file

 

 

Cause

Measure

Error detected while closing configuration file.

Contact SEW‑EURODRIVE Service.

Error: 102.03 (6603hex | 26115dec)

Description: Error reading configuration file

 

 

Cause

Measure

Error detected while reading data from configuration file.

Contact SEW‑EURODRIVE Service.

Error: 102.04 (6604hex | 26116dec)

Description: Configuration parameter missing

 

 

Cause

Measure

Failed to find a required parameter in the configuration file.

– Check the configuration of the individual operating modes.

– In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data".

Error: 102.05 (6605hex | 26117dec)

Description: Invalid configuration parameter

 

 

Cause

Measure

Invalid parameter value detected in the configuration file.

– Check the configuration of the individual operating modes.

– In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data".

Error: 102.06 (6606hex | 26118dec)

Description: Configuration of speed/acceleration does not match position

 

 

Cause

Measure

The position value for speed or acceleration is different from the configuration settings for the position.

Define matching user units for the drive train (e.g. mm, mm/s, mm/s2).

Error: 102.07 (6607hex | 26119dec)

Description: Position specification of the dynamic parameters ≠ of the user unit of the distance

 

 

Cause

Measure

The position specification for speed or acceleration differs from the parameterization of the distance.

Set matching user units for the drive train (e.g. mm, mm/s, mm/s²).

Error: 102.08 (6608hex | 26120dec)

Description: Incorrect setting for configuration parameters

 

 

Cause

Measure

No brake has been parameterized in the converter via the "Connection type" parameter (8355.2). A brake is required to use this function.

Parameterize a brake in drive train 1 via "Connection type" (8355.2).

The "Stop with position control" parameter (8526.1) in the inverter is set to "No".

Adjust the setting of the "Stop with position control" parameter (8526.1) in the inverter.

Error: 102.100 (6664hex | 26212dec)

Description: Error reading the "LimitSwitchEvaluation.moscfg" file

 

 

Cause

Measure

The required configuration data is missing completely or individual parameters are not available.

– In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data".

– If the fault occurs repeatedly, contact SEW- EURODRIVE Service.

Error: 102.101 (6665hex | 26213dec)

Description: Positive software limit switch not within valid range

 

 

Cause

Measure

The positive software limit switch is outside the permitted value range.

In the IEC program under [Interface] > [Axis name] > [SoftwareLimitSwitch], set a value for the "lrLimitPositive" variable that meets the following condition:

-2147483648 < variable value x 10^(number of decimal places) < +2147483647.

Error: 102.102 (6666hex | 26214dec)

Description: Negative software limit switch not within valid range

 

 

Cause

Measure

The negative software limit switch is outside the permitted value range.

In the IEC program under [Interface] > [Axis name] > [SoftwareLimitSwitch], set a value for the "lrLimitNegative" variable that meets the following condition:

-2147483648 < variable value x 10^(number of decimal places) < +2147483647.